NXP Complete Motor Control Solutions

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Complete Motor Control Solutions

NXP Complete Motor Control Solutions

Motor control is moving to smart, reliability, high energy efficiency and high integration, digital control is the inevitable choice to meet the requirements. As old brand motor control MCU supplier, NXP provides the complete motor control MCU product portfolio and related reference solutions, covering from low end S08, dedicated 32-bit DSC, 32-bit Cortex M0+/M4/M7 based KE/KV to high performance 32-bit Cortex-M7 crossover i.MX RT. This session will introduce the market trend of motor control applications, basic motor control applications' requirements and NXP's offerings to meet these requirements. Finally, one dual stepper servo motors control demo is shown to better understand what NXP can provide to make motor control development easy.

附件
0% 有帮助 (0/1)
版本历史
最后更新:
‎09-06-2018 01:40 PM
更新人: