Hello Alan,
Thank you for writing.
Leakage is an unspecified and therefore not guaranteed performance characteristic of NXP devices. However, NXP does perform a 100% leakage test on all ported devices after assembly. The intent/extent of NXP's test capabilities is as a manufacturing quality tool/gauge to identify gross leakers (devices outside the leak test limits), NOT to quantify leakage as a cc/sec performance characteristic.
With the above in mind, the maximum allowable leakage rate (for these devices) at our test gate is 0.182kPa/sec (with 50kPa absolute applied). This maximum rate can be considered "worst case" (prior to any handling/processing by the customer which may induce package stresses which affect port-to-package sealing) and the typical production distribution for leakage rate is well within the test limits. That said however, the current process and equipment capabilities do not allow NXP to build and test to (or guarantee) a tighter requirement. NXP is striving to improve its ability to meet a no-leak requirement through continuous improvement programs (CIP's).
An additional recommendation when using ported pressure sensors, I would recommend to use hose clamps to helping prevent leakage and loosening, hose clamps provide a stronger connection to the sensor port. Clamps that are recommended for use in applications as described are the Oetiker Two-Ear Clamp, and the Oetiker One-Ear, and Special Clamp from Newage Industries.
AN1513: Mounting Techniques and Plumping Options of MPX Series Pressure Sensors
If you are having a high rate leakage, I would recommend you to contact your distributor to create a CQI quality report since it’s probably related to a quality issue.
Please find here below some additional information that might useful to aid your design.
For all NXP standard pressure sensor products (e.g. MPX5050GP), any environment other than dry air, will have some impact on the reliability and lifetime of the product. NXP’s silicon pressure sensors are NOT compatible with oil, gas, petrol and water or water vapors, or chemicals.
A determination must be made if this impact is acceptable for the application.
I hope this information helps.
Regards,
David