The i.MX28 family of multimedia applications processors is the latest extension of Freescale's ARM9 product portfolio. The i.MX28 family integrates display, power management, and connectivity features unmatched in ARM9-based devices, reducing system cost and complexity for cost sensitive applications. It also integrates CAN, USB and Ethernet connectivity with full AEC-Q100 automotive qualification for automotive applications.
Adding Support For a New NAND with i.MX28–NAND Analysis
Adding Support For a New NAND with i.MX28 on Win CE
Board bring-up and DDR initialization tools
i.MX as a USB Playback/Capture Device on One OTG Port
i.MX28: GPIO interrupt on both rising and falling edges
How to enable SPI NOR boot for iMX28 (Spansion s25fl256s)
Running a Mainline Kernel on an i.MX28 EVK Board
Running mk_mx28_sd on Ubuntu 12.04
Ubuntu 12.04 64-bit Precise Pangolin Host Setup for Building i.MX28 L2.6.35_MX28_SDK_10.12_SOURCE
Use LCD_D11 pin for enet reset in iMX28