S32 Design Studio for S32 Platform v3.3 (Windows/Linux) released!

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

S32 Design Studio for S32 Platform v3.3 (Windows/Linux) released!

S32 Design Studio for S32 Platform v3.3 (Windows/Linux) released!

 

 

 

nxp.png 

Product Release Announcement

Automotive Processing

S32 Design Studio for S32 Platform v3.3

pastedImage_1.png

 

 

 

 

Austin, Texas, USA

Sep 22, 2019

 

The Automotive Processing's Software Development Tools Engineering Team at NXP Semiconductors is pleased to announce the release of the 

S32 Design Studio v3.3

Here are some of major features:

Eclipse Neon 4.6 Framework

  • GNU tools:
    • GCC version 6.3.1 20170509, build 1620 revision g01b30c3
    • GCC version 9.2.0 20190812, build 1649 revision gaf57174
  • NPW support for GCC 9.2 toolchain (available for selected devices only)
  • S32 Configuration Tool framework 1.1 update 1 with the Pin, Clock, Peripheral, DCD, IVT, DDR and QuadSPI Configuration tools 
  • The wizards for creating application, library projects and projects from project examples for the supported processor families
  • The S32DS Extensions and Updates tool
  • S32 Trace Tool
  • S32 Debugger support
  • PEMicro® debugger support
  • Lauterbach Trace32® support
  • Green Hills compiler support
  • S32 Flash Tool
  • Peripheral Registers view and EmbSys Registers view
  • SDK management
  • Support for importing MCAL configuration to a custom SDK
  • Support for migration:
    • project with GCC 6.3.1 toolchain to GCC 9.2 toolchain
    • S32DS for ARM  projects for S32K1 device to S32DS 3.3, including SDK*

* available with S32K1 package, not yet released

Release is available for download on NXP web and from S32DS 3.3. Please make sure that you get new activation ID for this version.
Support for S32S247TV and S32V23x is available on public update site and release location.

S32V23x support:

  • S32SDK S32V234 RTM 1.0.1 
  • S32 Configuration tools - Pins, CLocks, Peripheral (installed with SDK package)
  • S32 Debugger (with S32 Debug Probe) support for ARM cores
  • S32 Trace for A53 cores
  • GCC version 6.3.1 20170509, build 1574
  • S32 Flash Tool support
  • AMMCLIB 1.1.20
  • P&E and Lauterbach debuggers support

Note: Vision Extension package 1.0.0 is not compatible with S32 Design Studio 3.3, if you need to work with VSDK and Vision tools - it is recommended to stay on S32DS 3.2 untill a new version of Vision Extension package is released

 

S32S247TV support:

  • Support for S32S247TV new project wizards, GCC 6.3.1 and GHS compilers
  • S32SDK S32S247TV EAR 0.8.1 
  • S32 Configuration tools - Pins, CLocks, Peripheral, DCD, IVT (installed with SDK package)
  • S32 Debugger (with S32 Debug Probe) support 
  • S32 Flash Tool support
  • Lauterbach support
  • P&E and Lauterbach debuggers support

S32 Design Studio Versions

 

S32DS IDE for S32 Platform

S32DS IDE for Arm®

S32DS IDE for Power Architecture®

S32DS IDE for Vision

Devices Supported

S32V23x

S32K1xx

MPC56xx

S32V234

S32S247TV

KEA

MPC57xx

 

S32 Platform Devices

MAC57D54H

S32R2xx/S32R3xx

 

Integrated NXP Tools

S32 Flash Tool

FreeMASTER

FreeMASTER

DDR stress tool

DDR stress tool

 

 

Integrated Configuration Tools

S32 Configuration Tools

Processor Expert Configuration Tool

Processor Expert Configuration Tool

 DDR configuration tool

Pins Wizard

Pins Wizard

Pins Wizard

Clocks configuration

Peripheral/Drivers configuration

 

Peripheral/Drivers configuration

 

Peripheral/Drivers configuration

 

DCD/IVT configuration

 

 

 

DDR configuration tool

 

 

 

Integrated NXP Software

S32 SDK

S32K1 SDK

S32 SDK

Vision SDK

FreeRTOS

FreeRTOS

FreeRTOS

Linux BSP

AMMCLib for S32V23x

AMMCLib for KEA and
S32K

AMMCLib for MPC56xx
and MPC57xx MCUs

 

Vision SDK

KEA SDK

Radar SDK

Linux BSP

MQX OS/MQX Drivers for MAC57D54H

 

 

Compilers:

NXP GCC 6.3.1*

NXP GCC 9.2

NXP GCC 6.3.1*

NXP GCC 4.9*

NXP GCC 6.3.1*

GreenHills

GreenHills

GreenHills

 

IAR

IAR

Diab

 

 

GCC 4.9*

 

 

DEBUGGERS
Built-in GDB
interface
:

S32 Debugger/S32 Debug Probe

P&E Multilink/Cyclone/OpenSDA

P&E Multilink/Cyclone/OpenSDA

S32 Debugger/S32 Debug Probe

P&E Multilink/Cyclone/OpenSDA

Segger J-Link

 

P&E Multilink/Cyclone/OpenSDA

DEBUGGERS supported:

Lauterbach

Lauterbach

Lauterbach

Lauterbach

 

iSystem

iSystem

 

IAR

PLS

 

Host Operating Systems:

Microsoft Windows® 7/8/10 64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Vision specific tools :

NXP APU Compiler

 

 

NXP APU Compiler

ISP assembler

 

 

ISP assembler

ISP and APEX graph tools

 

 

ISP and APEX graph tools

Radar specific tools :

 

 

SPT assembler

 

 

 

SPT Explorer/ SPT graph tool

 

Complete S32 Design Studio for S32 Platform v3.3 release notes are attached.

 

Installation

To download the installer please visit the S32 Design Studio product page download section or click the direct here.

 

pastedImage_1.png

 

The installer requires the Activation ID to be entered. You should receive a notification email including the Activation ID after the download of the installation package starts.

The installer installs just the base tools/package. In order to start development it is necessary to install at least one Development package. Currently the only development packages available are S32S2xxTV and S32V2xx. The application packages are managed by S32DS Extensions and Updates.

pastedImage_9.png

Technical Support

S32 Design Studio issues are tracked through the S32DS Public NXP Community space.

https://community.nxp.com/community/s32/s32ds

 

Attachments
No ratings
Version history
Last update:
‎06-30-2020 02:01 PM
Updated by: