S32 Design Studio 2018.R1 (Windows/Linux) released!

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

S32 Design Studio 2018.R1 (Windows/Linux) released!

S32 Design Studio 2018.R1 (Windows/Linux) released!

 

 

 

nxp.png 

Product Release Announcement

Automotive Microcontrollers and Processors

S32 Design Studio 2018.R1

pastedImage_1.png

 

 

 

 

Austin, Texas, USA

December 28, 2018

 

The Automotive Microcontrollers and Processors’ Embedded Tools Team at NXP Semiconductors, is pleased to announce the release of the S32 Design Studio 2018.R1 for S32 Automotive Platform|NXP. 

Major features

 • NXP GCC toolchains for ARM32 and aarch64 bareboard and Linux targets  (GCC version 6.3.1 20170509, build 1574 revision g924fb68)
• S32 Debug Probe support provided with S32 Debugger (support for S32V23x, RAM + FLASH) and S32 Trace tool for S32V23x

S32 Debug Probe
• S32 Trace tool is integrated to provide software analysis features (profiling, code coverage, and other)

pastedImage_13.png

pastedImage_14.png

pastedImage_15.png


• PEMicro® hardware debugger support provided with P&E Debugger
• Lauterbach Trace32® support
• S32 Flash Tool is delivered to support Flash/SD/MMC memory programming for S32V234
• S32 SDK for S32V23x 0.8.1 EAR is integrated

pastedImage_10.png


• S32DS Extensions and Updates tool for automatic lookup and on-demand installation of software packages adding support for the NXP Arm® based processor families

pastedImage_4.png


• S32 Configuration Tool framework (EAR6) with the Pin, Clock, Peripheral configuration tools

pastedImage_3.png

Complete S32 Design Studio 2018.R1 release notes are available here.

 

Installation

To download the installer please visit the S32 Design Studio product page download section or click the direct here.

 

pastedImage_41.png

 

The installer requires the Activation ID to be entered. You should receive a notification email including the Activation ID after the download of the installation package starts.

The installer installs just the base tools/package. In order to start development it is necessary to install at least one Development package. Currently the only application package available is Vision S32V2xx  (Other packages are coming soon). The application packages are managed by S32DS Extensions and Updates.

pastedImage_46.png

Technical Support

S32 Design Studio issues are tracked through the S32DS Public NXP Community space.

https://community.nxp.com/community/s32/s32ds

 

100% helpful (2/2)
Version history
Last update:
‎01-15-2019 09:42 AM
Updated by: