LPC84x Technical Training - Now Available

Document created by Omar Cruz Employee on Jul 9, 2018Last modified by Omar Cruz Employee on Jul 9, 2018
Version 2Show Document
  • View in full screen mode

Do you want to know more about one of our hottest products in the LPC800 series portfolio? Take a look at this technical presentation featuring the LPC84x MCU family.

 

Based on the Arm Cortex-M0+ core, the LPC84x Family of MCUs is a low-cost, 32-bit MCU operating at frequencies of up to 30 MHz. The LPC84x MCU family supports of up to 64 KB of flash memory and 16 KB of SRAM. In addition, to make things easier, the LPC800 series McUs are supported by our free example code bundles and now, they're also supported by the MCUXpresso Software Develpment Kit (SDK). 

 

LPC84x MCU Family Block DiagramFig 1. LPC84x MCU Family Block Diagram

Outcomes