APF-DES-T1968 - Considering an 8-bit MCU? Think Again. Learn the Clear Advantages of Why and How LPC MCUs Based on Cortex®-M0/M0+ Cores Bring Significant Value to Embedded Applications

File uploaded by Renee Fortenberry Employee on Oct 26, 2016
Version 1Show Document
  • View in full screen mode

We will walk you through the key features of the LPC800 and LPC1100 product series and how these low-power, low-cost MCUs bring numerous advantages over your 8-bit architecture. In this session, we will discuss bridge from 8-bit to 32-bit applications using the LPC800 and LPC1100. Customers can expect 8-bit simplicity, real-time performance, and better code density with easy-to-use tools while maintaining lower power at a much lower cost. NXP delivers all the key ingredients that embedded engineers need for successful USB application development.