Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI CW210

Document created by David Tosenovjan Employee on May 27, 2016Last modified by David Tosenovjan Employee on Apr 9, 2019
Version 7Show Document
  • View in full screen mode

Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI

Simple weather station demo using 2 external sensors and  external real time clock/calendar

 

For detailed description SEE ATTACHED document.

------------------------------------------------------------------------------

Test HW:            MPC5606S-DEMO-V2 + LM75BD + HIH-5030 + PCA8565 sensors

MCU:             PPC5606SEF OMLU 0M25V DD68391 XOTAC1003

Fsys:            64MHz

Debugger:        Lauterbach Trace32

Target:          internal_FLASH

Terminal:        none

EVB connection:  1) Temperature sensor LM75B:

                       J51.40 - F[6] -> LM75B SDA

                       J51.43 - F[7] -> LM75B SCL

                       J52.1  - 3.3V -> LM75B Vcc

                       J50.1  - GND  -> LM75B Gnd

                  2) Humidity sensor HIH-5030:

                       J52.1  - 3.3V -> HIH-5030 Ve+

                       J50.1  - GND  -> HIH-5030 Ve-

                       J50.1  - ANS0 -> HIH-5030 Out

                  3) External Real Time Clock:

                       J51.40 - F[6] -> PCA8565 SDA

                       J51.43 - F[7] -> PCA8565 SCL

                       J52.1  - 3.3V -> PCA8565 Vcc

                       J50.1  - GND  -> PCA8565 Gnd

                                      

*******************************************************************************

Original Attachment has been moved to: Example_MPC5606S-DEMO-LM75B+HIH-5030+PCA8565+GUI_v0_5-CW210.zip

Outcomes