Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI

Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI

Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI

Simple weather station demo using 2 external sensors and  external real time clock/calendar

 

For detailed description SEE ATTACHED document.

------------------------------------------------------------------------------

Test HW:            MPC5606S-DEMO-V2 + LM75BD + HIH-5030 + PCA8565 sensors

MCU:             PPC5606SEF OMLU 0M25V DD68391 XOTAC1003

Fsys:            64MHz

Debugger:        Lauterbach Trace32

Target:          internal_FLASH

Terminal:        none

EVB connection:  1) Temperature sensor LM75B:

                       J51.40 - F[6] -> LM75B SDA

                       J51.43 - F[7] -> LM75B SCL

                       J52.1  - 3.3V -> LM75B Vcc

                       J50.1  - GND  -> LM75B Gnd

                  2) Humidity sensor HIH-5030:

                       J52.1  - 3.3V -> HIH-5030 Ve+

                       J50.1  - GND  -> HIH-5030 Ve-

                       J50.1  - ANS0 -> HIH-5030 Out

                  3) External Real Time Clock:

                       J51.40 - F[6] -> PCA8565 SDA

                       J51.43 - F[7] -> PCA8565 SCL

                       J52.1  - 3.3V -> PCA8565 Vcc

                       J50.1  - GND  -> PCA8565 Gnd

                                      

*******************************************************************************

标签 (1)
附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎05-27-2016 06:22 AM
更新人: