Detailed Description:
Demo application performs I2C communication with externally connected
temperature sensor LM75B. Obtained values and processed and displayed on
MPC5606S-DEMO-V2 board’s TFT panel.
Application uses standard Graphics Libraries for MPC5606S for simple graphic
output that is managed in mc_base.c module only.
I2C communication is managed with using of own two layer driver where
low-level driver consisting of I2C_0.c and I2C_0.h - these can be used for
any device connected to I2C_0 module.
Middle-level driver layer consist of I2C_LM75B.c and I2C_LM75B.h and
it is specific to LM75B device.
------------------------------------------------------------------------------
Test HW: MPC5606S-DEMO-V2 + LM75BD
MCU: PPC5606SEF OMLU 0M25V DD68391 XOTAC1003
Fsys: 64MHz
Debugger: Lauterbach Trace32
Target: internal_FLASH
Terminal: none
EVB connection:

For complete project you may see following link:
Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI