********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* setup clock for peripherals,
*
* LINFlex UART mode transmit and receive with interrupts
*
*
* ------------------------------------------------------------------------------
* Test HW: MPC5775K-356DS, MPC57xx Motherboard
* MCU: PPC5775KMMY3A 0N38M
* Terminal: 19200-8-no parity-1 stop bit-no flow control on LINFlexD_0
* Fsys: PLL0 266MHz
* Z4 Core 133MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: internal_FLASH (debug mode, release mode)
* EVB connection: J14.2 to P12.6 Connect LINFlexD_0 RXD to main RS232
* J13.2 to P12.7 Connect LINFlexD_0 TXD to main RS232
*
********************************************************************************