Technologic Systems carries a full spectrum of off-the-shelf products powered by the NXP/Freescale i.MX 6 ARM CPU including single board computers, computer-on-modules, and touch panel PCs. Read about it in their iMX6 Boards, Modules, and Touch Panels Portfolio page. The portfolio features off-the-shelf products: TS-4900 High Performance WiFi & Bluetooth Enabled 1 GHz i.MX6 Computer-on-Module TS-7970 WiFi & Bluetooth Enabled 1 GHz i.MX6 Single Board Computer TS-TPC-7990 7" Capacitive or Resistive Touch Panel PC TS-TPC-8950-4900 10'' High Performance Mountable Touch Panel PC TS-8550 TS-SOCKET Development Baseboard All i.MX6 products come with a choice of Linux, Windows, Android, or QNX operating system, have a plethora of industry standard connections, industrial temperature ranges, and long lifecycle guarantee. If an off-the-shelf solution doesn't quite match your needs, custom hardware and software engineering services are also available. Thanks, Derek Hildreth eBusiness Manager Technologic Systems www.embeddedarm.com About Technologic Systems Technologic Systems has been in business for 32 years, helping more than 8000 OEM customers and building over a hundred COTS products that have never been discontinued. Our commitment to excellent products, low prices, and exceptional customer support has allowed our business to flourish in a very competitive marketplace. We offer a wide variety of single board computers, computer-on-modules, touch panel computers, PC/104 and other peripherals, and industrial controllers that satisfy most embedded project requirements. We also offer custom configurations and design services. We specialize in the ARM and X86 architectures, FPGA IP-core design, and open-source software support, providing advanced custom solutions using hardware-software co-design strategies.
記事全体を表示