i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
Added by Marsha Chang on April 29, 2011 at 4:56pm
查看全文
Added by Marsha Chang on March 16, 2011 at 11:16am
查看全文
http://www.youtube.com/watch?v=oR3VeeiKAOw&feature=player_embedded   Uploaded by BoundaryDevices on Feb 15, 2011 Dual Displays running in Portrait Mode on an IMX515 processor. Our NitrogenE board is connected to an HDMI monitor and a 7" 800x480 TTL display. OS is Debian. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=wGkK-yE00Jg&feature=player_embedded   Uploaded by Renato Torres on Jan 20, 2011 No description available. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=R29iKVpyBOY   Uploaded by mgrunditz on Oct 27, 2010 Showing Efika MX Smarttop with Android. Viewing flash video from http://svtplay.se in window and fullscreen. Category: Science & Technology License: Standard YouTube License  
查看全文
Uploaded by mgrunditz on Oct 22, 2010
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=UUKeGrtX1aA   Uploaded by b378he on Sep 22, 2010 Genesi Efika MX running Android 2.2 Category: Science & Technology License: Standard YouTube License  
查看全文
Added by Lucas Loizaga on August 14, 2010 at 9:29am http://www.iisa.com.ar Argentine development of "Computer on Module" using i.mx233 CPU, this product have ethernet, audio, tft display controller, sdio, uarts, i2c, gpios, and a lot of funny features. Our i.mx233 CoM will can run linux,android & windows ce without problems, we are already under development of a developer kit for this product, we will give news soon.
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=-qezzzutBeo   Uploaded by dai0ane on Aug 4, 2010 Http streaming of a mp3 file on Android running on iMX51 EVK Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=RzmsFxb3EcQ   Uploaded by Digidotcom on Jul 30, 2010 For more information visit http://www.digi.com/products/embeddedsolutions/connectcore-wi-mx51.jsp. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=jGgNrrNctY8   Uploaded by mgrunditz on Jul 15, 2010 Now with hardware accelerated rendering. 45-55 FPS. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=yMiIxDdUskQ   Uploaded by manish590 on Jul 9, 2010 No description available. Category: Education License: Standard YouTube License  
查看全文
Added by Manish Shakya on June 24, 2010 at 9:07pm   http://www.youtube.com/watch?feature=player_embedded&v=20gx9QlKv_w   Uploaded by manish590 on Jun 4, 2010 No description available. Category: Education License: Standard YouTube License  
查看全文
Added by Johan Dams on June 24, 2010 at 7:07am   http://www.youtube.com/watch?feature=player_embedded&v=pOSluW6vHL8   Uploaded by Charbax on Jun 22, 2010 http://genesiamericas.com is presenting this awesome looking ARM Cortex A8 based Smartbook design, presented by Genesi who designed the hardware in collaboration with Pegatron of this latest generation of this Freescale Powered Smartbook design. For fun, we are running Microsoft Office through a high resolution version of Citrix viewer on the latest version of Ubuntu 10.4 for ARM processors. This could provide a one click online based software as a service solution. Want to run any X86 application on your ARM Laptop? Just click through the Citrix virtualization stuff and you can have it all running and smoothly. In theory, the apps could be processed by a grid and delivered much faster than on a single x86 processor based device.   Genesi are providing the hardware and software integration solution, in combination with Future Electronics, they can provide the whole solution to carriers, distributors, with the full bill of material, setting up the manufacturing and making the whole thing work and be sold to the market.   Genesi's main IP is their Aura firmware solution: http://www.genesi-usa.com/products/firmware   Aura, the Genesi Firmware offering, implements a run-time, re-entrant hardware abstraction layer supporting the industry standard IEEE 1275 (OpenFirmware) and UEFI firmware specifications, with significant added functionality.   These additional features provide cost reduction of systems and faster time-to-market of hardware. Genesi provides board bring-up services and firmware for other Power Architecture and ARM hardware suppliers, up to and including a Linux desktop, based on our firmware.   Genesi is an active Open Source supporter, having donated a lot of hardware over the years to Debian, OpenSuSe, Gentoo, Crux and many other Linux distributions.   Genesi says that they are very active in optimizing software specifically for ARM Cortex by porting libraries to the NEON unit in these devices resulting in large speedups.   Genesi has a developer forum: http://www.powerdeveloper.org Category: Science & Technology License: Standard YouTube License
查看全文
Added by Martin Welford on June 15, 2010 at 5:11am   http://www.youtube.com/watch?feature=player_embedded&v=svKqcE3KTcY   Uploaded by DeviceSolutionsLtd on Jun 14, 2010 Create small, smart, connected devices faster with the Topaz i.MX25 CPU module. http://devicesolutions.net/Products/TopaziMX25DevelopmentKit.aspx Category: Science & Technology License: Standard YouTube License  
查看全文
Added by Renato Frias on May 19, 2010 at 4:30pm   http://www.youtube.com/watch?feature=player_embedded&v=hJaZsTb_iw8   Uploaded by rogeriorsp on Feb 2, 2010 This video shows a demo made with Qt 4.6 on Freescale i.MX25 PDK. Category: Science & Technology License: Standard YouTube License      
查看全文
Added by Renato Frias on May 19, 2010 at 4:29pm     http://www.youtube.com/watch?feature=player_embedded&v=kpIkE1LQCsg   Uploaded by renatofrias55 on May 19, 2010 Freescale's i.MX25 PDK booting from SD card with a splash screen bitmap loaded from SD also on u-Boot start up. The LCD blinks when Linux takes over the Framebuffer. For more details, see: http://www.imxdev.org/wiki/index.php?title=I.MX25_PDK_U-boot_SplashScreen Category: Science & Technology License: Standard YouTube License  
查看全文
Added by Renato Frias on May 19, 2010 at 4:28pm   http://www.youtube.com/watch?feature=player_embedded&v=OARjzVLC1Bg   Uploaded by DDoiS on May 18, 2010 Excelent performance of i.MX51 (EVK Board) Freescale's arm cortex A8 core processor running a Histogram based object tracking (Camshift Algorithm) using the OpenCV library built for LTIB Linux (command line linux). Category: Science & Technology License: Standard YouTube License      
查看全文
Added by Renato Frias on May 19, 2010 at 4:27pm   http://www.youtube.com/watch?feature=player_embedded&v=gQNTkpGY3LY   Uploaded by DDoiS on May 18, 2010 Camshift object tracking algorithm applied on a Color segmented Image and Low/High pass filters being performed on the i.MX51 Freescale's processor (EVK Board) running on the LTIB linux (without X window system) using the OpenCV Library. Category: Science & Technology License: Standard YouTube License        
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=Rzm9bF02rIE
查看全文