Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

The MYD-C8MMX development board is using the i.MX 8M Mini Quad Processor which is among NXP i.MX 8M mini family of applications processors and includes a 1.8GHz quad Cortex-A53 core plus a 400MHz Cortex-M4 core. The MYC-C8MMX CPU Module provides an outstanding embedded solution for Home and Building Control, IOV, Industrial and Medical Instruments, Human Machine Interface (HMI) and more other general purpose industrial and IoT applications which require optimized power consumption while maintaining high-performance.performance and low-power processors.

For more information:

http://www.myirtech.com/list.asp?id=618

http://www.myirtech.com/list.asp?id=617

評価なし
バージョン履歴
最終更新日:
‎02-03-2020 11:40 PM
更新者: