Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

Unboxing MYD-C8MMX Dev Kit Based on NXP i MX 8M mini A53 Quad Processor

The MYD-C8MMX development board is using the i.MX 8M Mini Quad Processor which is among NXP i.MX 8M mini family of applications processors and includes a 1.8GHz quad Cortex-A53 core plus a 400MHz Cortex-M4 core. The MYC-C8MMX CPU Module provides an outstanding embedded solution for Home and Building Control, IOV, Industrial and Medical Instruments, Human Machine Interface (HMI) and more other general purpose industrial and IoT applications which require optimized power consumption while maintaining high-performance.performance and low-power processors.

For more information:

http://www.myirtech.com/list.asp?id=618

http://www.myirtech.com/list.asp?id=617

无评分
版本历史
最后更新:
‎02-03-2020 11:40 PM
更新人: