i.CORE M6UL
Based on Freescale™ i.MX 6UltraLite processor, a high performance, ultra-efficient processor family
featuring an advanced implementation of a single ARM™ Cortex™-A7 core,
which operates at speeds up to 528 MHz.
The new ENGICAM GEA M6UL module is suitable for cost effective HMI applications requiring
high performance CPU.
| i.CORE M6UL |   |
Cores
- Cortex-A5 @ 528 MHz core, NEON MPE co-processor and VFPC
Memories- 128MB 32bit DDR3-800
- 256MB SLC NAND Flash
Graphics and Multimedia- 1x Parallel LCD 18bit output
- Touch screen
Peripherals- 2x SD Card interface
- USB OTG HS, USB HS HOST, Uart, I2C, I2S
- 4x ADC inputs
- Up 2x Ethernet 10/100
Dimensions- Standard SODIMM footprint 67,4x31.9 mm PCB size
- Very Low Profile Module
- EDIMM pin compatible
| 

|
ENGICAM - GEA M6UL |   |