iWavelaunches iW-i.MX51 SOM
iWaveSystems Technologies, a leading embedded design house Headquarteredin Bangalore has recently releasedHigh end, low cost, Low power SOM (70mm x 70mm)based on Freescale’si.MX51 (Cortex-A8 ) Multimedia application processor.
ThisPlatform runs Win CE 6.0 R3, Android2.1 and Linux 2.6.28 OperatingSystems.
Thissmartly integrated, high performance, Low power module is an idealchoice for wide range of applications inIndustrial,Medical, Security/surveillance, Digital Signage and Automotive.
The key features of this module are: 1) i.MX51/800MHz processor, 2) on board128MB/512MB RAM, 3) 128MB/2GB NAND Flash, 4) Micro SD with Edge andExpansion connectors for supporting Dual LCD/Camera, 5) MultipleUSB/SD/SDIO, TV, SPI, I2C etc interfaces.
Features/Specification:
i.MX51 Processor, PMIC, 512MB DDR2, 2GB Nand Flash, MicroSD,
230 pin edge connector: Ethernet MII interface, Two MMC4.0/SD Mem 2.0/SDIO1.2, TwoI2C Interfaces, Two USB2.0 Host, Two UART Interfaces, SPI interface, SSI (Audio) Interface, CSI Interface-1, Display Interface-1, One Wire interface, TV-OUT, GPIOs, Power,
Expansion Connectors: NAND Flash (Expansion), Processor EIM Bus (16 bit multiplexed bus), 4x4 Keypad interface, CSI interface-2, Display Interface-2.
Pleaserefer http://www.iwavesystems.com/iMX51.htmto know more about this SOM.
iWavesupports its customers with a development platform around our i.MX51SOM, please refer http://www.iwavesystems.com/iW-RainboW-G8.htmto know about this.
Wehelp our customers by customizing this design to roll out theirproducts in a shortest possible time.
Advantagesby going with iWave solution:
Formore details, please contact “mktg@iwavesystems.com”