Operating System Support: Details of any pre-built OS images provided. Instructions or tools for building a custom OS if required.
A: For the i.MX8MP support Linux and Android
i.MX Developer Resources | NXP Semiconductors

For the i.MX8MP EVK board pre-images you can download here:
Take the linux BSP as an example:

Board Support Package (BSP): Availability of BSP for Yocto or any other supported platforms. Documentation, procedures, and any relevant downloads.
A: You can see all our linux BSP are here, documents also:

Development Resources: Tutorials, application notes, or guides for integrating this processor into a custom design. Tools and utilities for software and hardware debugging.
A:For the i.MX8MP datasheet, RM, hardware guide are here:

i.MX 8M Plus | Cortex-A53/M7 | NXP Semiconductors
You can download here.

For the i.MX8MP we have two reference board design for customer to refer to.
For this board, the design files are here:

i.MX 8M Plus Evaluation Kit | NXP Semiconductors
Technical Support: Access to community or dedicated support channels. Information about software updates, patches, and security advisories.
A: For technical support we have two ways, one is community as you are using, another is ticket way:

Support | NXP Semiconductors
Any quesitons contact us freely
Wish you have a nice day
Best Regards
Rita