New Windows Embedded Compact 7 BSP for the i.MX51 Family -blog archive

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

New Windows Embedded Compact 7 BSP for the i.MX51 Family -blog archive

1,382 次查看
EnriqueOchoaVaz
Contributor V

The new Windows Embedded Compact 7 BSP for the i.MX51 Family is now available on the www.freescale.com page.

This is the first public Windows Embedded Compact 7 BSP for the i.MX51 family.

 

  • Files available

 

Name

Description

Links

 

IMX51_WCE700_1106_BSP_SOURCE

Windows Embedded Compact 7 BSP for i.MX51 Processor.

Link

 

IMX51_WCE700_1106_MMCODECS

Windows Embedded Compact 7 Multimedia Codecs Bundle.

Link

 

ACCP_CODECS_WINCE700_1106

Windows Embedded Compact 7 ACC Plus Codec.

Link

 

IMX51_1106_WCE7_BSP_DOCS

Windows Embedded Compact 7 BSP Codecs Documentation Bundle. Includes Release Notes and User Guide.

Link

 

IMX51_1106_WCE7_MM_DOCS

Windows Embedded Compact 7 MM Documentation Bundle. Includes Release Notes and User Guide.

Link

 

  • Target HW boards
    • MX51 EVK 

 

  • BSP Features
    • OEM Adaptation Layer (OAL)
      • Bootloader (Ethernet )
      • Bootloader (USB)
      • Boot Partition on eSD v2.1 & eMMC v4.3
      • EPIT1
      • Kernel Profiler
      • KITL (Ethernet)
      • KITL (USB)
      • L2 Cache
      • PQOAL
      • Serial Debug Port
      • SRTC
      • TZIC
      • WDOG
  • Drivers
    • Audio (SGTL5000)
    • Battery
    • Blue Tooth
    • Camera
    • Clock Control (CCM)
    • DVFS
    • eCSPI
    • FEC
    • GPIO
    • GPU
    • GPT
    • I2C
    • IOMUX
    • IPU Display - Synchronous
    • MC13892 Power
    • Management IC
    • (PMIC)
    • MMC/SD/SDIO
    • Post-Processor
    • SPDIF
    • SDMA
    • Serial
    • TV OUT
    • USB
    • Video De-Interlacer (VDI)
    • Video Processing Unit (VPU)
    • WiFi
  • Multimedia Codecs
    • For details of the supported features of the package please consult the Multimedia Framework Release Notes.

 

For known issues and limitations please consult the BSP Release Notes document.  

标记 (1)
0 项奖励
回复
0 回复数