MY-i.MX6-CB314 core module

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

MY-i.MX6-CB314 core module

1,641件の閲覧回数
cherryzheng
Contributor II

MY-i.MX6-CB314 core module

  •      CPU:i.MX6Q:Compatible with the

automotive, industrial, consumer level,

Accept the 6U/S mass customization

  •      Memory:DDR3 1GB, up to 2GB
  •      Storage:SPI NorFlash/4GB EMMC,

Up to 64GB EMMC

  •      Power Supply: 5V
  •      Size: 40mm x 80mm
  •      Temperature:

Consumer(-20°C..85°C ), up to 1GHz;

Automotive(-40°C..105°C), AEC-Q100, up to 1GHz;

Industrial( -40°C..85°C), up to 800MHz

 

Main Features:

  •      4x ARM Cortex-A9 up to 1 GHz per core at work
  •      200Mtri/s 1000Mpxl/s
  •      OpenGL ES 2.0$Halti, CL EP
  •      1MB L2 cache
  •      GPU 2D(Vector Graphics)
  •      32KB instruction and data caches
  •      Vivante GC355 300Mpxl/s, OpenVG1.1
  •      NEON SIMD media accelerator
  •      GPU 2D(Composition)
  •      GPU 3D
  •      Vivante GC320 600Mpxl/s, BLIT
  •       Vivante GC2000
  •      Video Decode 1080p 60h.264
  •      Hardware BCH(up to 20 corrections)
  •      Camera Interface
  •      Types: 1x 20-bit parallel, MIPI-CSI-2(2 lanes), three Simultaneous inputs


OS Support:

  •      Linux 3.0.35/Linux 3.14.52/Linux-4.1.15, Android4.4.2/Android5.1, QT4.8.5/QT5, Ubuntu12.04/Ubuntu16.04

 

 

MY-IMX6-CB314 parameter

 

hardware configuration

core board main model

CPU

memory capacity

storage capacity

boot mode

burning mode

other

MY-IMX6-CB200

i.MX 6QP

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6Q

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6U

1G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6S

512M / 1G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 512M,storage 4G

 

MY-IMX6-CB314

i.MX 6QP

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6Q

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6U

1G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

 

MY-IMX6-CB336

i.MX 6QP

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

i.MX 6Q

1G / 2G

eMMC: 4G ~ 64G

SPI Flash

two bit dialing

standard configuration:memory 1G,storage 4G

 

Instruction:the series of core boards mentioned above can be offered in grades of automotive/industrial control/consumer electronic。standard configuration is consumer electronic。)

 

 

Model example

  • MY-IMX6-CB314-6Q5E-1G-4G

     CPU:MCIMX6Q5E
    memory size:1G
    eMMC size:4G

Operating system & version

MY-IMX6-EK200

MY-IMX6-EK314

MY-IMX6-EK336

MY-IMX6-EK140

Linux

Linux-3.0.35

YES

YES

-

-

Linux-3.14.52

YES

YES

YES

YES

Android

Android 4.2.2

YES

-

-

-

Android 4.4.2

YES

YES

-

-

QT

QT-4.8.5

YES

YES

-

YES

QT-5.5.0

YES

YES

YES

-

Ubuntu

Ubuntu 11.10

YES

YES

-

-

Ubuntu 12.04

YES

YES

-

-

Operating system support

 

 

Hardware interface

 

Display module

HDMI

1 way

1.4 port

LVDS

2 way

8bit model up to 165 Mpixels/s

RGB

1 way

24bit model

(rowspan=2|camera)

CSI

1 way

8bit model

Mipi

1 way

2 Lanes

Ethernet camera

RGMII

1 way

1000M

Audio

I2S/SSI/AC97

1 way

up to 1.4 Mbps

PCI Express

PCI Express

1 way

Gen 2.0

Storage

SD/MMC卡

2 way

4/8bit

SATA

1 way

SATA II, 3.0 Gbps

USB

USBOTG

1 way

480M high speed

USBHOST

1 way

480M high speed

CSPI

CSPI

2 way

high speed

UART

UART

5

up to 4.0 Mbps

CAN

CAN

2 way

1 Mbps each

PWM

PWM

1 way

configuration of 4 way is optional

I2C

I2C

3 way

supporting 400 kbps

IO expansion

multiple way

21 way

It can be configured without pin

Watchdog

Watchdog

1 way

Watchdog hardware

Bus

EIM

1 way

16 bit bus expansion 

Debug

JTAG

1 way

JTAG debugging

 

 

Defaulted display selection

 

LVDS0
LVDS0 7寸 TFT crystal liquid display(24bit LVDS port)
resolution 1024X600@60Hz
white backlight
capacitor touch

 

LVDS1
LVDS1 7-inch TFT crystal liquid display(24bit LVDS port)
resolution 1024X600@60Hz
white backlight
capacitor touch

 

RGB

7-inch TFT crystal liquid display(24bit RGB port)
resolution 800X480@60Hz
white backlight
capacitor touch

 

HDMI
HDMI-output (24bit HDMI port)
1920X1080@60Hz compatible 16/18/24bpp

 

Definition of pin

Pin

Pin Name

Voltage

Pin

Pin Name

Voltage

P1

GND

0V

S1

GND

0V

P2

GND

0V

S2

GND

0V

P3

GND

0V

S3

CSI0_PIXCLK

2.5V

P4

UART1_RX

2.5V

S4

CSI0_VSYNCH

2.5V

P5

UART1_TX

2.5V

S5

CSI0_DAT12

2.5V

P6

AUD3_TXC

2.5V

S6

CSI0_DAT13

2.5V

P7

AUD3_TXD

2.5V

S7

CSI0_DAT19

2.5V

P8

GPIO_0_CLKO

3.3V

S8

CSI0_DATA_EN

2.5V

P9

AUD3_RXD

2.5V

S9

CSI0_DAT17

2.5V

P10

AUD3_TXFS

2.5V

S10

CSI0_DAT16

2.5V

P11

UART5_RXD

3.3V

S11

CSI0_DAT14

2.5V

P12

UART5_TXD

3.3V

S12

CSI0_DAT18

2.5V

P13

GND

0V

S13

CSI0_DAT15

2.5V

P14

GND

0V

S14

CSI0_HSYNCH

2.5V

P15

LVDSO_TX1_N

2.5V

S15

GND

0V

P16

LVDSO_TX1_P

2.5V

S16

GND

0V

P17

GND

0V

S17

CAN1_TX

3.3V

P18

LVDSO_TX2_N

2.5V

S18

CAN1_RX

3.3V

P19

LVDSO_TX2_P

2.5V

S19

GND

0V

P20

GND

0V

S20

I2C2_SDA

3.3V

P21

LVDSO_TX0_N

2.5V

S21

I2C2_SCL

3.3V

P22

LVDSO_TX0_P

2.5V

S22

GND

0V

P23

GND

0V

S23

I2C3_SDA

3.3V

P24

LVDSO_TX3_N

2.5V

S24

I2C3_SCL

3.3V

P25

LVDSO_TX3_P

2.5V

S25

GND

0V

P26

GND

0V

S26

UART4_RXD

3.3V

P27

LVDSO_CLK_N

2.5V

S27

UART4_TXD

3.3V

P28

LVDSO_CLK_P

2.5V

S28

GND

0V

P29

GND

0V

S29

CAN2_TX

3.3V

P30

DISP0_DAT18

3.3V

S30

CAN2_RX

3.3V

P31

DISP0_DAT22

3.3V

S31

GND

0V

P32

DISP0_DAT14

3.3V

S32

KEY_COL2

3.3V

P33

DISP0_DAT17

3.3V

S33

GND

0V

P34

DISP0_DAT9

3.3V

S34

LVDS1_TX1_P

2.5V

P35

DISP0_DAT12

3.3V

S35

LVDS1_TX1_N

2.5V

P36

DISP0_DAT5

3.3V

S36

GND

0V

P37

DISP0_DAT7

3.3V

S37

LVDS1_TX0_P

2.5V

P38

DISP0_CNTRST

3.3V

S38

LVDS1_TX0_N

2.5V

P39

DISP0_DAT0

3.3V

S39

GND

0V

P40

DISP0_HSYNCH

3.3V

S40

LVDS1_CLK_N

2.5V

P41

DISP0_DAT13

3.3V

S41

LVDS1_CLK_P

2.5V

P42

DISP0_DAT16

3.3V

S42

GND

0V

P43

DISP0_DAT21

3.3V

S43

LVDS1_TX2_N

2.5V

P44

DISP0_DAT20

3.3V

S44

LVDS1_TX2_P

2.5V

P45

DISP0_DAT23

3.3V

S45

GND

0V

P46

DISP0_DAT10

3.3V

S46

LVDS1_TX3_P

2.5V

P47

DISP0_DAT11

3.3V

S47

LVDS1_TX3_N

2.5V

P48

DISP0_DAT19

3.3V

S48

GND

0V

P49

DISP0_DAT15

3.3V

S49

EIM_DA15

3.3V

P50

DISP0_DAT8

3.3V

S50

EIM_WAIT

3.3V

P51

DISP0_DAT6

3.3V

S51

CSPI2_CS0

3.3V

P52

DISP0_DAT4

3.3V

S52

EIM_DA2

3.3V

P53

DISP0_DAT2

3.3V

S53

EIM_DA10

3.3V

P54

DISP0_DAT1

3.3V

S54

EIM_EB0

3.3V

P55

DISP0_DAT3

3.3V

S55

EIM_DA4

3.3V

P56

DISP0_DRDY

3.3V

S56

EIM_EB1

3.3V

P57

DISP0_VSYNCH

3.3V

S57

CSPI2_CS1

3.3V

P58

DISP0_CLK

3.3V

S58

CSPI2_MOSI

3.3V

P59

GND

0V

S59

CSPI2_CLK

3.3V

P60

UART2_CTS

3.3V

S60

EIM_DA12

3.3V

P61

UART2_RTS

3.3V

S61

EIM_DA7

3.3V

P62

UART2_RXD

3.3V

S62

EIM_DA8

3.3V

P63

UART2_TXD

3.3V

S63

EIM_DA3

3.3V

P64

UART3_RTS

3.3V

S64

EIM_DA6

3.3V

P65

UART3_RXD

3.3V

S65

EIM_DA1

3.3V

P66

UART3_TXD

3.3V

S66

EIM_DA11

3.3V

P67

UART3_CTS

3.3V

S67

CSPI2_MISO

3.3V

P68

GND

0V

S68

EIM_DA14

3.3V

P69

SD1_DAT3

3.3V

S69

EIM_DA13

3.3V

P70

SD1_DAT2

3.3V

S70

EIM_BCLK

3.3V

P71

SD1_CLK

3.3V

S71

EIM_DA5

3.3V

P72

SD1_DAT1

3.3V

S72

EIM_DA9

3.3V

P73

SD1_CMD

3.3V

S73

EIM_DA0

3.3V

P74

SD1_DAT0

3.3V

S74

CSPI2_RDY

3.3V

P75

GND

0V

S75

EIM_EB3

3.3V

P76

RGMII_INT

2.5V

S76

GND

0V

P77

RGMII_MDIO

2.5V

S77

USB_OTG_OC

3.3V

P78

RGMII_REF_CLK

2.5V

S78

USB_OTG_PWR_EN

3.3V

P79

RGMII_nRST

2.5V

S79

GND

0V

P80

RGMII_MDC

2.5V

S80

SD2_DATA1

3.3V

P81

RGMII_TD2

2.5V

S81

SD2_CMD

3.3V

P82

RGMII_TD1

2.5V

S82

SD2_DATA2

3.3V

P83

RGMII_RD3

2.5V

S83

SD2_DATA3

3.3V

P84

RGMII_RX_CTL

2.5V

S84

SD2_DATA0

3.3V

P85

RGMII_TX_CTL

2.5V

S85

SD2_CLK

3.3V

P86

RGMII_TXC

2.5V

S86

GPIO1_24

3.3V

P87

RGMII_RD1

2.5V

S87

GPIO1_26

3.3V

P88

RGMII_TD0

2.5V

S88

GPIO1_30

3.3V

P89

RGMII_RD0

2.5V

S89

GPIO1_27

3.3V

P90

RGMII_RXC

2.5V

S90

GPIO1_29

3.3V

P91

RGMII_RD2

2.5V

S91

MX6_ONOFF

3.3V

P92

RGMII_TD3

2.5V

S92

BOOT_MODE1

3.3V

P93

GND

0V

S93

BOOT_MODE0

3.3V

P94

SATA_RXN

2.5V

S94

GPIO2_5

3.3V

P95

SATA_RXP

2.5V

S95

GPIO2_4

3.3V

P96

GND

0V

S96

GPIO2_0

3.3V

P97

SATA_TXN

2.5V

S97

GPIO2_2

3.3V

P98

SATA_TXP

2.5V

S98

GPIO6_11

3.3V

P99

GND

0V

S99

GPIO6_9

3.3V

P100

USB_HOST_DP

5V

S100

GPIO2_6

3.3V

P101

USB_HOST_DN

5V

S101

GPIO2_3

3.3V

P102

GND

0V

S102

GPIO2_7

3.3V

P103

USB_OTG_VBUS

5V

S103

GPIO6_16

3.3V

P104

USB_H1_VBUS

5V

S104

GPIO2_1

3.3V

P105

USB_H1_OC

3.3V

S105

GPIO6_7

3.3V

P106

USB_OTG_ID

3.3V

S106

GPIO6_14

3.3V

P107

USB_H1_PWR_EN

3.3V

S107

GPIO6_8

3.3V

P108

GND

0V

S108

GPIO6_10

3.3V

P109

USB_OTG_DP

5V

S109

GPIO6_15

3.3V

P110

USB_OTG_DN

5V

S110

CSPI1_CS0

3.3V

P111

GND

0V

S111

CSPI1_MOSI

3.3V

P112

CLK1_N

2.5V

S112

CSPI1_CLK

3.3V

P113

CLK1_P

2.5V

S113

CSPI1_RDY

3.3V

P114

GND

0V

S114

CSPI1_MISO

3.3V

P115

PCIE_TXM

2.5V

S115

GND

0V

P116

PCIE_TXP

2.5V

S116

SD3_DATA2

3.3V

P117

GND

0V

S117

SD3_CLK

3.3V

P118

PCIE_RXP

2.5V

S118

SD3_DATA3

3.3V

P119

PCIE_RXM

2.5V

S119

SD3_RST

3.3V

P120

GND

0V

S120

SD3_DATA0

3.3V

P121

CSI_D1P

2.5V

S121

SD3_DATA1

3.3V

P122

CSI_D1M

2.5V

S122

SD3_CMD

3.3V

P123

GND

0V

S123

SD3_DATA6

3.3V

P124

CSI_D0M

2.5V

S124

SD3_DATA7

3.3V

P125

CSI_D0P

2.5V

S125

SD3_DATA5

3.3V

P126

GND

0V

S126

SD3_DATA4

3.3V

P127

CSI_CLK0P

2.5V

S127

GND

0V

P128

CSI_CLK0M

2.5V

S128

JTAG_TDO

3.3V

P129

GND

0V

S129

JTAG_TCK

3.3V

P130

DSI_REXT

2.5V

S130

JTAG_TDI

3.3V

P131

GND

0V

S131

JTAG_TMS

3.3V

P132

DSI_D0P

2.5V

S132

nJTAG_TRST

3.3V

P133

DSI_D0M

2.5V

S133

GND

0V

P134

GND

0V

S134

HDMI_CLKP

2.5V

P135

DSI_D1P

2.5V

S135

HDMI_CLKM

2.5V

P136

DSI_D1M

2.5V

S136

GND

0V

P137

GND

0V

S137

HDMI_D1P

2.5V

P138

DSI_CLK0M

2.5V

S138

HDMI_D1M

2.5V

P139

DSI_CLK0P

2.5V

S139

GND

0V

P140

GND

0V

S140

HDMI_D2P

2.5V

P141

I2C1_SDA

2.5V

S141

HDMI_D2M

2.5V

P142

I2C1_SCL

2.5V

S142

GND

0V

P143

GPIO1_4

3.3V

S143

HDMI_D0M

2.5V

P144

GPIO7_13

3.3V

S144

HDMI_D0P

2.5V

P145

GPIO7_12

3.3V

S145

GND

0V

P146

GPIO1_5

3.3V

S146

HDMI_HPD

2.5V

P147

GPIO7_11

3.3V

S147

HDMI_CEC_IN

2.5V

P148

nRESET

3.3V

S148

GND

0V

P149

2P5V

2.5V

S149

3P3V

3.3V

P150

2P5V

2.5V

S150

3P3V

3.3V

P151

GND

0V

S151

3P3V

3.3V

P152

GND

0V

S152

3P3V

3.3V

P153

GND

0V

S153

5VIN

5V

P154

GND

0V

S154

5VIN

5V

P155

GND

0V

S155

5VIN

5V

P156

GND

0V

S156

5VIN

5V

 

 

 

S157

5VIN

5V

 

 

 

S158

5VIN

5V

If you would like to know more about our products, please visit our website www.myzr-tech.com or email to [email protected].  

ラベル(1)
0 件の賞賛
返信
0 返答(返信)