Starting from Oct., 2009, Yuan-ying Technology has invested to design MX51 platform, by now we have successfully launched i.MX25 and i.MX35 development platform and the related turn key solution. To meet the market demand and the end user request, Yuan-ying Technology has launched MX51 Android OS development platform and turnkey solution --- YY-MX51A。
YY-MX51A is an Android Platform EVK based on Android 2.2 kernel ,and adopt ext2 file system, designed by Yuan-ying Technology. i.MX51L own plateful peripheral interface, such as USB HOST, USB OTG, TVE Output、DVI、VGA、LVDS、TFT LCD、SDIO and so on, i.MX5A is widely applied various field, including: Consumer Electronic/Automotive Infotainment, industrial computer and industrial control. Which is the most suitable platform for tablet/Smart Book, Smartphone, MID, E-book, Digital Picture Frame, Home Media Terminal, V2IP, Car Multimedia, Industrial Computer, Factory Automation, HMI design.
Yuanying provides core module selling separately, customer can only focus on the application software design, and largely shorten the time to market cycle. visiting www.yuan-ying.com for more details.