Thanks for your response. We have not done any changes on disk.
Below are partitions command executed for partitioning in MFG tool
sfdisk --force ${node} << EOF
${BOOT_ROM_SIZE}M,500M,0c
700M,800M,83
1600M,,83
EOF
Below command executed for Hash flash and Rootfs flash in MFG tool ucl file
<!-- create rootfsHashTree -->
<CMD state="Updater" type="push" body="$ while [ ! -e /dev/mmcblk%mmc%p2 ]; do sleep 1; echo waiting...; done ">Waiting for the partition ready</CMD>
<CMD state="Updater" type="push" body="send" file="firmware/core-image-base.rootfs.tar.bz2.metadata" ifdev="MX6D">HASH flash</CMD>
<CMD state="Updater" type="push" body="$ dd if=$FILE of=/dev/mmcblk%mmc%p2 bs=4096 seek=2">HASH flash to board</CMD>
<!-- burn rootfs -->
<CMD state="Updater" type="push" body="$ mkfs.ext4 -F -E nodiscard /dev/mmcblk%mmc%p3">Formatting rootfs partition</CMD>
<CMD state="Updater" type="push" body="$ mkdir -p /mnt/mmcblk%mmc%p3"/>
<CMD state="Updater" type="push" body="$ mount -t ext4 /dev/mmcblk%mmc%p3 /mnt/mmcblk%mmc%p3"/>
<CMD state="Updater" type="push" body="pipe tar -jxv -C /mnt/mmcblk%mmc%p3" file="firmware/core-image-base.rootfs.tar.bz2" ifdev="MX6SL MX6SLL MX6D MX6Q MX6SX">Sending and writting rootfs</CMD>
Regards,
Aravinth
<CMD state="Updater" type="push" body="frf">Finishing rootfs write</CMD>
<CMD state="Updater" type="push" body="$ umount /mnt/mmcblk%mmc%p3">Unmounting rootfs partition</CMD>
<CMD state="Updater" type="push" body="$ echo Update Complete!">Done</CMD>