I am trying to build YOCTO image for I.MX6 as fallows
mkdir ~/yocto
cd ~/yocto
wget ftp://ftp.phytec.de/pub/Software/Linux/Yocto/Tools/phyLinux
chmod +x phyLinux
./phyLinux init
source sources/poky/oe-init-build-env
bitbake -c fetchall phytec-hwbringup-image
At the end it was strucking
sigma@sigma:~/yocto/build$ bitbake -c fetchall phytec-hwbringup-image
WARNING: Host distribution "Ubuntu-12.04" has not been validated with this version of the build system; you may possibly experience unexpected failures. It is recommended that you use a tested distribution.
Parsing recipes: 100% |#####################################################| Time: 00:01:57
Parsing of 1657 .bb files complete (0 cached, 1657 parsed). 2118 targets, 199 skipped, 0 masked, 0 errors.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.24.0"
BUILD_SYS = "i686-linux"
NATIVELSBSTRING = "Ubuntu-12.04"
TARGET_SYS = "arm-phytec-linux-gnueabi"
MACHINE = "phyflex-imx6-1"
DISTRO = "yogurt"
DISTRO_VERSION = "iMX6-PD15.1.0"
TUNE_FEATURES = "arm armv7a vfp neon callconvention-hard cortexa9"
TARGET_FPU = "vfp-neon"
meta
meta-yocto = "(nobranch):3037db60f79a4b7e34bef14663ffa2523e9f0c03"
meta-phytec = "(nobranch):7e0bce28341f527f6cee7f29d35ca6ceb5f41d14"
meta-phyimx6 = "(nobranch):30bc8131e36e6f431df67a5987f7b6796c5c75d2"
meta-yogurt = "(nobranch):4aa5dff9e350fb6c0f69aaa523fa085ca2062556"
meta-oe
meta-networking
meta-python
meta-multimedia = "(nobranch):2ebb8752f378c9987b0ece5a14915d703b872c1d"
meta-qt5 = "(nobranch):adeca0db212d61a933d7952ad44ea1064cfca747"
NOTE: Preparing runqueue
NOTE: Executing RunQueue Tasks
WARNING: Failed to fetch URL http://downloads.sourceforge.net/project/libpng/libpng16/1.6.13/libpng-1.6.13.tar.xz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://metalab.unc.edu/pub/Linux/utils/file/stat-3.3.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.openbsd.org/pub/OpenBSD/OpenSSH/portable/openssh-6.6p1.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL git://git.gitorious.org/linux-can/can-utils.git;protocol=git;branch=master, attempting MIRRORS if available
WARNING: Failed to fetch URL http://dl.lm-sensors.org/i2c-tools/releases/i2c-tools-3.1.1.tar.bz2, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.debian.org/debian/pool/main/n/netbase/netbase_5.2.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.debian.org/debian/pool/main/b/base-passwd/base-passwd_3.5.29.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.gnu.org/gnu/gdb/gdb-7.7.1.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.gnu.org/gnu/gcc/gcc-4.9.1/gcc-4.9.1.tar.bz2, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.uni-erlangen.de/pub/Linux/LOCAL/dosfstools/dosfstools-2.11.src.tar.gz, attempting MIRRORS if available
WARNING: Failed to fetch URL ftp://ftp.debian.org/debian/pool/main/d/dpkg/dpkg_1.17.4.tar.xz, attempting MIRRORS if available
WARNING: Failed to fetch URL http://ftp.de.debian.org/debian/pool/main/m/mklibs/mklibs_0.1.39.tar.xz, attempting MIRRORS if available
WARNING: Failed to fetch URL http://zlib.net/pigz/pigz-2.3.1.tar.gz, attempting MIRRORS if available
Currently 1 running tasks (205 of 206):
0: linux-mainline-3.19.5-phy3-r0 do_fetch (pid 5202)