i.MX27 D1 Capture Kernel 2.6.22

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX27 D1 Capture Kernel 2.6.22

i.MX27 D1 Capture Kernel 2.6.22

D1 Capture - kernel 2.6.22

diff --exclude CVS -uNr linux-2.6.22/include/asm-arm/arch-mxc/memory.h linux-2.6.22.modified/include/asm-arm/arch-mxc/memory.h 
--- linux-2.6.22/include/asm-arm/arch-mxc/memory.h     2009-07-16 16:29:45.000000000 -0300 
+++ linux-2.6.22.modified/include/asm-arm/arch-mxc/memory.h     2009-07-15 15:38:34.000000000 -0300 
@@ -28,6 +28,7 @@ 
    /* Size of contiguous memory for DMA and other h/w blocks */ 
    #define CONSISTENT_DMA_SIZE     SZ_16M  

  + 
    /*! 
     * @defgroup Memory_MX27 Memory Map 
     * @ingroup MSL_MX27 
 @@ -48,7 +49,7 @@ 
    #ifdef CONFIG_DMA_ZONE_SIZE 
    #define MXC_DMA_ZONE_SIZE     ((CONFIG_DMA_ZONE_SIZE * SZ_1M) >> PAGE_SHIFT) 
    #else 
   -#define MXC_DMA_ZONE_SIZE     ((12 * SZ_1M) >> PAGE_SHIFT) 
  +#define MXC_DMA_ZONE_SIZE     ((20 * SZ_1M) >> PAGE_SHIFT) 
    #endif  

    static inline void __arch_adjust_zones(int node, unsigned long *zone_size, 
diff --exclude CVS -uNr linux-2.6.22/drivers/media/video/mxc/capture/mxc_v4l2_capture.c linux-2.6.22.modified/drivers/media/video/mxc/capture/mxc_v4l2_capture.c 
---    linux-2.6.22/drivers/media/video/mxc/capture/mxc_v4l2_capture.c     2009-07-16 16:29:43.000000000 -0300 
+++ linux-2.6.22.modified/drivers/media/video/mxc/capture/mxc_v4l2_capture.c     2009-07-16 16:08:02.000000000 -0300 
@@ -1650,9 +1650,9 @@  

                /* setup cropping */ 
                cam->crop_bounds.left = 0; 
-             cam->crop_bounds.width = 640; 
+             cam->crop_bounds.width = 800; 
                cam->crop_bounds.top = 0; 
-             cam->crop_bounds.height = 480; 
+             cam->crop_bounds.height = 600; 
                cam->crop_current = cam->crop_defrect = cam->crop_bounds; 
                ipu_csi_set_window_size(cam->crop_current.width, 
                                                      cam->crop_current.height); 
@@ -1663,7 +1663,7 @@ 
                cam->standard.id = V4L2_STD_UNKNOWN; 
                cam->standard.frameperiod.denominator = 30; 
                cam->standard.frameperiod.numerator = 1; 
-             cam->standard.framelines = 480; 
+             cam->standard.framelines = 600; 
                cam->streamparm.type = V4L2_BUF_TYPE_VIDEO_CAPTURE; 
                cam->streamparm.parm.capture.timeperframe = 
                cam->standard.frameperiod; cam->streamparm.parm.capture.capability = V4L2_CAP_TIMEPERFRAME; 
diff --exclude CVS -uNr linux-2.6.22/drivers/media/video/mxc/capture/ov2640.c linux-2.6.22.modified/drivers/media/video/mxc/capture/ov2640.c 
---    linux-2.6.22/drivers/media/video/mxc/capture/ov2640.c     2009-07-16 16:29:45.000000000 -0300 
+++ linux-2.6.22.modified/drivers/media/video/mxc/capture/ov2640.c     2009-07-16 16:07:03.000000000 -0300 
@@ -698,12 +698,12 @@ 
    #endif 
                           g_cam->streamparm.parm.capture.capturemode = 1; 
                } else { 
-          out_width = 640; 
-          out_height = 480; 
+          out_width = 800; 
+          out_height = 600; 
                g_cam->crop_bounds.left = 0; 
-          g_cam->crop_bounds.width = 640; 
+          g_cam->crop_bounds.width = 800; 
                g_cam->crop_bounds.top = 0; 
-          g_cam->crop_bounds.height = 480; 
+          g_cam->crop_bounds.height = 600; 
                g_cam->crop_current = g_cam->crop_defrect = g_cam->crop_bounds; 
    #ifdef CONFIG_ARCH_MX3 
                             ipu_csi_set_window_size(g_cam->crop_current.width ,


ラベル(1)
タグ(2)
評価なし
バージョン履歴
最終更新日:
‎09-10-2020 03:07 AM
更新者: