Linux L4.14.98_2.0.0_GA; SDK2.5.2_8QXP/8QM_PostGA, SDK2.5.1_7ULP_GA3 Release Announcement

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Linux L4.14.98_2.0.0_GA; SDK2.5.2_8QXP/8QM_PostGA, SDK2.5.1_7ULP_GA3 Release Announcement

Linux L4.14.98_2.0.0_GA; SDK2.5.2_8QXP/8QM_PostGA, SDK2.5.1_7ULP_GA3 Release Announcement

The Linux L4.14.98_1.0.0_GA; and SDK2.5 for 8QM/8QXP Post GA, SDK2.5.1 for 7ULP GA3 release are now available.

Linux on IMX_SW web page, Overview -> BSP Updates and Releases -> Linux L4.14.98_2.0.0

SDK on https://mcuxpresso.nxp.com

  • Files available:
    • Linux: 

#

Name

Description

1

imx-yocto-L4.14.98_2.0.0_ga.zip

L4.14.98_2.0.0 for Linux BSP Documentation. Includes Release Notes, User Guide.

2

L4.14.98_2.0.0_ga_images_MX6QPDLSOLOX.zip

i.MX 6QuadPlus, i.MX 6Quad, i.MX 6DualPlus, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo, i.MX 6Solox Linux Binary Demo Files

3

L4.14.98_2.0.0_ga_images_MX6SLLEVK.zip

i.MX 6SLL EVK Linux Binary Demo Files

4

L4.14.98_2.0.0_ga_images_MX6UL7D.zip

i.MX 6UltraLite EVK, 7Dual SABRESD, 6ULL EVK Linux Binary Demo Files

5

L4.14.98_2.0.0_ga_images_MX7DSABRESD.zip

i.MX 7Dual SABRESD Linux Binary Demo Files 

6

L4.14.98_2.0.0_ga_images_MX7ULPEVK.zip

i.MX 7ULP EVK Linux Binary Demo Files 

7

L4.14.98_2.0.0_ga_images_MX8MMEVK.zip

i.MX 8MMini EVK Linux Binary Demo Files 

8

L4.14.98_2.0.0_ga_images_MX8MQEVK.zip

i.MX 8MQuad EVK Linux Binary Demo files

9

L4.14.98_2.0.0_ga_images_MX8QMMEK.zip

i.MX 8QMax MEK Linux Binary Demo files

10

L4.14.98_2.0.0_ga_images_MX8QXPMEK.zip

i.MX 8QXPlus MEK Linux Binary Demo files

11

imx-scfw-porting-kit-1.2.tar.gz

System Controller Firmware (SCFW) porting kit of L4.14.98_2.0.0

12

imx-aacpcodec-4.4.5.tar.gz

Linux AAC Plus Codec v4.4.5

13

VivanteVTK-v6.2.4.p4.1.7.8.tgz

Vivante Tool Kit v6.2.4.p4.1.7.8

 

  • SDK:

On https://mcuxpresso.nxp.com/, click the Select Development Board, EVK-MCIMX7ULP//MEK-MIMX8QM/MEK-MIMX-8QX to customize the SDK based on your configuration then download the SDK package. 

  • Target board:
  • MX 8 Series
    • MX 8QuadXPlus MEK Board
    • MX 8QuadMax MEK Board
    • MX 8M Quad EVK Board
    • MX 8M Mini EVK Board
    • MX 7 Series
    • MX 7Dual SABRE-SD Board
    • MX 7ULP EVK Board
    • MX 6 Series
    • MX 6QuadPlus SABRE-SD and SABRE-AI Boards
    • MX 6Quad SABRE-SD and SABRE-AI Boards
    • MX 6DualLite SDP SABRE-SD and SABRE-AI Boards
    • MX 6SoloX SABRE-SD and SABRE-AI Boards
    • MX 6UltraLite EVK Board
    • MX 6ULL EVK Board
    • MX 6ULZ EVK Board
    • MX 6SLL EVK Board
  • What’s New/Features:

Please consult the Release Notes.

 

  • Known issues

For known issues and more details please consult the Release Notes.

 

  • More information on changes of Yocto, see:

README: https://source.codeaurora.org/external/imx/imx-manifest/tree/README?h=imx-linux-sumo

ChangeLog: https://source.codeaurora.org/external/imx/imx-manifest/tree/ChangeLog?h=imx-linux-sumo#

评论

Is there a corresponding mfgtool package to flash images from Linux 4.14.98?

The previous version doesn't work for the latest images.

I figured out uuu is the future of mfgtools. Please follow the thread to get a complete picture.

https://community.nxp.com/message/1270236?commentID=1270236&et=watches.email.thread#comment-1270236 

无评分
版本历史
最后更新:
‎05-06-2019 08:08 PM
更新人: