Config Tools for i.MX v25.03 Now Available

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Config Tools for i.MX v25.03 Now Available

Config Tools for i.MX v25.03 Now Available

We are pleased to announce that Config Tools for i.MX v25.03 are now available.

Downloads & links

Release Notes

Full details on the release (features, known issues...)

• Output Paths Overrides for toolchain project is fixed.
• "Filter source files" search bar with case-sensitive checkbox is removed.
• TEE
– Sort for Peripheral Configurations table is added.

DDR tool (part of Config tools for i.MX 25.03

  • [MX91] Added 1Gb and 2Gb DRAM configurations in the GUI.
  • [MX9x] Enhanced Diagnostic tests to display DBI lane when DBI is enabled.
  • [MX95][FW2024.09] Optimized PLL settings.
  • [MX95][FW2024.09] Included missing registers in the retention list.
  • [Mscale] Added a temperature derating GUI option for devices with LP4.
  • [8MP] Updated PMIC configuration to correctly set 1.2V for 8M-Plus.
  • [8MN] Improved board bus configuration.
  • Enabled maximum number of available frequencies setpoints for all supported devices.
  • Added EVK default configuration for all supported devices.
評価なし
バージョン履歴
最終更新日:
‎04-22-2025 09:09 AM
更新者: