07-14-2026
01:10 AM
1 项奖励
...-Based Design Toolbox (MBDT) comes in. It acts as the bridge between the MathWorks ecosystem — Simulink and MATLAB — and NXP’s processors and embedded tools. An application is designed and model...
03-30-2026
07:04 AM
...bsp;
The Automotive Embedded Systems, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S32K3 version 1.7.1. This r...
07-10-2026
06:08 AM
...ame architecture also enables stimuli and scenarios to be injected directly from Simulink/MATLAB via the Model-Based Design Toolbox (MBDT), turning the setup into both a functional prototype and a f...
11-28-2024
06:33 AM
...bsp;
The Automotive Embedded Systems, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for Battery Management System version 1.2...
12-11-2025
03:39 AM
...bsp;
The Analog & Automotive Embedded Systems, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S...
07-14-2026
01:52 AM
...rchitecture and covers the hardware, software, code generation, and vehicle network integration needed to implement the system using a Model-Based Design (MBD) workflow with MathWorks tools and NXP hardware....
12-12-2025
07:37 AM
...bsp;
The Analog & Automotive Embedded Systems, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S32K3 version 1...
07-14-2026
06:09 AM
...ow Model‑Based Design (MBD) enables the subsystem to be designed, simulated, tested, and deployed rapidly using MATLAB/Simulink and the NXP Model-Based Design Toolbox (MBDT).
3...
07-16-2026
01:51 AM
...he series. It explained the role of the Motor Control System, compared single-motor and dual-motor traction topologies, and outlined how a Model-Based Design workflow can be applied using MathWorks tools...
07-10-2026
06:14 AM