コミュニティを検索
10-07-2018
04:52 AM
Secure edge computing solution is required in secure manufacturing, secure Enrollment, secure device monitoring, secure container and application deployment. This documents introduces trust a...
04-08-2021
02:16 PM
1件の賞賛
Embedded edge technology is revolutionizing the area of machine vision for industrial applications. Vision systems at factory shop floor are now heavily relying on components capable to process i...
10-24-2016
03:26 PM
With a number of vehicles being connected to the internet, the need to have a secure environment inside the vehicle is increasing. This session will present secure use cases for edge nodes m...
10-31-2018
12:35 PM
Do you plan to secure your data transmission keeping high data throughput, low-power and CPU load? The Layerscape family is your best choice.
04-01-2019
12:53 PM
A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes and the software that is running on them. NXP’s EdgeScale technology s...
- タグ:
- edgescale
ラベル:
06-14-2018
04:07 PM
A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes. EdgeScale simplifies this by providing a cloud-based management f...
03-03-2025
06:59 AM
...mbedded systems. By leveraging efficient edge-to-cloud communication and real-time analytics, enterprises can improve operational efficiency, enhance security, and enable the next generation of IoT s...
ラベル:
10-14-2019
09:12 AM
...elivers the technology needed for securing the entire Lifecycle of the end or edge node. In addition, with Edgescale Cloud services software, devices can be maintained from deployment until d...
- タグ:
- se050
06-11-2019
09:46 AM
...trusted IoT platform, flexible and secured connections of edge to multiple Cloud services, and secure sensing. In this session the new SE050 security enclave for IoT devices will be introduced, a...
- タグ:
- se050
05-21-2018
07:13 AM
1件の賞賛
...ntegrating important I/O features and integrating a hardware root of trust, the Layerscape family is ideal for edge-computing platforms. Complementary software like EdgeScale increases these platforms ease o...