10-31-2018
12:35 PM
Do you plan to secure your data transmission keeping high data throughput, low-power and CPU load? The Layerscape family is your best choice.
03-03-2025
06:59 AM
...bsp; Integration with IoT and Edge Devices
Deploying real-time IoT applications requires seamless integration between connected devices and edge computing infrastructure. IoT devices g...
标签:
05-21-2018
07:13 AM
1 项奖励
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, i...
06-24-2026
01:10 PM
...dvanced HMI
Next-Gen AI + Safety
FRDM-IMX95 / PRO
+++++
⭐⭐⭐⭐⭐
Gen AI, Advanced Edge Computing
AI/ML applications can run on general-purpose hardware, but l...
10-07-2018
04:52 AM
Secure edge computing solution is required in secure manufacturing, secure Enrollment, secure device monitoring, secure container and application deployment. This documents introduces trust a...
09-06-2018
01:33 PM
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, i...
10-14-2019
09:03 AM
Learn about the off-the-shelf ML/AI IoT edge compute solutions.
04-01-2019
12:53 PM
...rocesses it locally and sends updates to the cloud. This session will provide greater understanding of edge computing and cloud computing concepts and technologies.
- 标记:
- edgescale
标签:
06-14-2018
04:05 PM
The raison d'etre of edge computing is processing IoT sensor data, and machine learning techniques are increasingly being used for this analysis. Although general-purpose CPU cores can handle ML, s...
04-08-2021
02:16 PM
1 项奖励
Embedded edge technology is revolutionizing the area of machine vision for industrial applications. Vision systems at factory shop floor are now heavily relying on components capable to process i...