Futaba S 3010

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Futaba S 3010

Futaba S 3010

http://www.gpdealera.com/cgi-bin/wgainf100p.pgm?I=FUTM0043 

This is the Futaba Standard Size Ball Bearing High Torque Servo.

This servo can produce high-current draw from your batteries.
If using NiMH or LiPo batteries, make sure they are capable of delivering approximately 2A for each servo.

FEATURES: Ideal for high-torque applications requiring a standard size servo Universal connector fits Futaba, Hitec, JR, KO Propo, Airtronics Z, and Tower Hobbies. Does not fit old Airtronics A plug w/out adapter Nylon gears One bearing pre-mounted on output shaft.


INCLUDES: One Futaba standard size high torque servo with;
One 1.4" (35mm) diameter round servo wheel
One 1.5" (39mm) diameter 4 point servo wheel
One 1.25" (32mm) diameter 6 point servo wheel
Four 2mm x 11mm phillips screws
Four rubber grommets & Four metal eyelets

REQUIRES: Small phillips screwdriver to mount to surface

SPECS: Speed: 0.20 sec/60° @ 4.8V
0.16 sec/60° @ 6.0V
Torque: 72 oz-in (5.2 kg-cm) @ 4.8V and
90 oz-in (6.5 kg-cm) @ 6V
Dimensions: 1.6 x 0.8 x 1.5" (1-9/16 x 13/16 x 1-1/2")
(40 x 20 x 38mm)
Weight: 1.5oz (1-7/16oz) (41g)

ラベル(1)
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎07-12-2012 01:48 PM
更新者: