Edge Computing—Using NXP EdgeScale™ Technology to Create Secure and Dynamic Edge Systems with the AWS® and Azure Clouds

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Edge Computing—Using NXP EdgeScale™ Technology to Create Secure and Dynamic Edge Systems with the AWS® and Azure Clouds

Edge Computing—Using NXP EdgeScale™ Technology to Create Secure and Dynamic Edge Systems with the AWS® and Azure Clouds

A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes and the software that is running on them. NXP’s EdgeScale technology simplifies this by providing a cloud-based management framework leveraging the hardware security features of NXP Layerscape and i.MX processors. This instructor-led session will demonstrate how to install AWS Greengrass and Azure IoT Edge software on NXP processors using the NXP EdgeScale cloud deployment service, integrate hardware based security and deploy a simple application that collects data, processes it locally and sends updates to the cloud. This session will provide greater understanding of edge computing and cloud computing concepts and technologies.

ラベル(1)
タグ(1)
添付
評価なし
バージョン履歴
最終更新日:
‎04-01-2019 12:53 PM
更新者: