Looking for NXP PART NUMBER PRESSURE GAUGE

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Looking for NXP PART NUMBER PRESSURE GAUGE

1,726 Views
david_oreardon
Contributor I

Hi Team

I'm looking for NXP part for the following product 

Product INFO: SENSOR PRES 100PSI GAUG 3.3V SMT

Description : Pressure Sensor 100PSI (689.48kPa) Vented Gauge Male - 0.19" (4.93mm) Tube 12 b 8-SMD, J-Lead, Top Port

ApplicationsBoard Mount
Pressure TypeVented Gauge
Operating Pressure100PSI (689.48kPa)
Output TypeI²C
Output12 b
Accuracy±0.25%
Voltage - Supply3V ~ 3.6V
Port SizeMale - 0.19" (4.93mm) Tube
Port StyleBarbed
FeaturesAmplified Output, Temperature Compensated
Termination StyleSMD (SMT) Tab
Maximum Pressure250PSI (1723.69kPa)
Operating Temperature-40°C ~ 85°C
Package / Case8-SMD, J-Lead, Top Port
Supplier Device Package8-SMT

Any help would be appreciated 

Tags (1)
0 Kudos
1 Reply

1,676 Views
reyes
NXP TechSupport
NXP TechSupport

Hi,

 

The only gauge type pressure sensors in our portfolio capable of measure pressure up to 700kPa are the MPX5700GP/MPX5700GP1 (MPX5700GP1 has 90 degree lead form).

These are single ported (male vented) sensor, but in unibody package and 0.19" (4.93mm) Tube, barbed port.

Analog output from 0.25V (@0kPa) to 4.75V (@700kPa) in linear response.

Accuracy of +/-2.5%VFss

5V supply voltage (can be supplied with 3.3V and output will be ratiometric).`

Operating temperature range from -40C to +125C

 

MPX5700GP datasheet: https://www.nxp.com/docs/en/data-sheet/MPX5700.pdf

 

Regards,

Jose

NXP Semiconductors

0 Kudos