If you are a CodeWarrior user and yet you don't own a License, this post will be of great use for you and your designs! You might be using Processor Expert and Power Architecture within the QorIQ processors. If I'm just about right, I'll let myself introduce you to the new Optimization Suite for the QorIQ processors. The whole QorIQ Optimization Suite helps optimize your application by utilizing on-chip hardware from the QorIQ processor to provide enhanced levels of visibility of hundreds and hundreds of on chip hardware events, and the first included tool that you'll find in here will be the Scenarios Tool, which includes the following new interesting features: Extract measurement information with either : Freescale TAP TCP/IP if running Freescale SDK with TCF connector enabled. See data as an average or as a time series Select subsets of data to plot or average Save sample data to review later Multiple windows to display multiple measurements Sampling Time Base Determined by Host computer Now that you know that it provides visibility by utilizing “measurement scenarios”, you'll no longer design "blindly" and you'll be able to test the potential of your creations right away. These measurement scenarios include CPU scenarios, memory and traffic scenarios, and DPAA and peripheral scenarios. The requirements: Host computer system requirements Microsoft® Windows® 7 Microsoft Windows Vista (SP2) (32-bit) Home Basic, Home Premium, Business, Enterprise, Ultimate Edition Microsoft Windows XP Professional (SP3) 32 and 64 Red Hat Enterprise Linux 5.4, 32 and 64 Ubuntu 8.0.4, 32-bit, 9.10, 32 and 10.04, 64 SuSE 11, 32-bit (tested with 11.1) Target system requirements Compatible QorIQ Device (See “Supported Devices”) Connection Method ( you only need one of these ) Linux system running Freescale’s TCF connector. (Included in Freescale SDK for Supported Devices) Freescale USB TAP or Gigabit TAP Get more info within the Overview or get it started at once and download the Scenario Tools for Linux! Rather Windows version?
記事全体を表示