NXP Model-Based Design Toolbox for DSC MC56F8x MCUs - version 1.0.0

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Model-Based Design Toolbox for DSC MC56F8x MCUs - version 1.0.0

NXP Model-Based Design Toolbox for DSC MC56F8x MCUs - version 1.0.0

 

 

Product Release Announcement

EDGE PROCESSING

NXP Model-Based Design Toolbox

for DSC MC56F8x MCUs - version 1.0.0

mariuslucianand_0-1648164684734.png

Bucharest, Romania 

December 15th , 2021

 

mariuslucianand_1-1648164684774.jpeg

The Edge Processing Tools Team at NXP Semiconductors is pleased to announce the release of the Model-Based Design Toolbox for DSC MC56F8x Series version 1.0.0. This release supports automatic code generation for peripherals and applications prototyping from MATLAB/Simulink for NXP’s DSC MC56F81xxx and MC56F83xxx Series of MCUs based on DSP568000E core.

NXP Download Location

https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MCTB-EX

MATHWORKS Download Location

https://www.mathworks.com/matlabcentral/fileexchange/103600-nxp-support-package-dsc

 Version 1.0.0 Release Content

  • Automatic C code generation based on MCUXpresso SDK 2.7.3 drivers and MCUXpresso Configuration Tools 10.0 initializations from MATLAB®/Simulink® for:

 

    • MC56F81xxx  

     MC56F81868VLH, MC56F81646VLF, MC56F81648VLH, MC56F81663VLC,

     MC56F81666VLF, MC56F81668VLH, MC56F81743VLC, MC56F81746VLF,

     MC56F81748VLH, MC56F81763VLC, MC56F81766VLF, MC56F81768VLH,

            MC56F81866VLF, MC56F81643VLC                                    

    • MC56F83xxx

    MC56F83789VLL, MC56F83683VLH, MC56F83686VLL, MC56F83689VLL,

    MC56F83763VLH, MC56F83766VLK, MC56F83769VLL, MC56F83783VLH,

    MC56F83786VLK, MC56F83663VLH

 
  • Multiple options for configuration of MCU packages, Build Toolchain and embedded Target Connections are available via Simulink Model Configuration UI

1.jpg 2.jpg

 
  • Multiple MCU peripherals and Drivers supported. The following subsystems highlighted in red as supported in Simulink environments in various forms: blocks, files, options

MC56F81xxx derivatives

3.jpg

MC56F83xxx derivatives

4.jpg

 

  • Basic and Advanced Simulink Block configuration modes via MCUXpresso Configuration Tools 10.0 UIs for Pins, Clocks, and Peripherals
5.jpg6.jpg

 

  • MATLAB/Simulink versions 2020a – 2021b are supported for Design, Simulation, Code Generation, and Deployment of applications on MC56F81xxx and MC56F83xxx Series. Other MC56F8x devices will be supported in future versions of the toolbox.
  • Support for Software-in-Loop (SiL), Processor-in-Loop (PiL);
  • RTCESL – Real-Time Control Embedded Software Motor Control and Power Conversion Libraries for DSP568000E core.
7.jpg

 

8.jpg

 

  • Simulink Example library with more than 100 models to showcase various functionalities:
9.jpg

 

  • Integrated PMSM Motor Control Sensor/Sensor-less application for MC56F83000-EVK:
10.jpg
  • Integrated application that uses the on board FXOS8700CQ accelerometer and magnetometer sensor for both MC56F81000-EVK and MC56F83000-EVK. 
11.jpg

 

Target Applications with MATLAB/Simulink

This release of the Model-Based Design Toolbox can be used to design, build, and test applications from multiple domains:

INDUSTRIAL

 

 

 

Target Audience

This release is intended for technology demonstration, evaluation purposes, and prototyping for DSC MC56F8x MCUs and their corresponding Evaluation Boards:

Useful Resources

Examples, Training, and Support: https://community.nxp.com/community/mbdt

12.jpg

 

 

No ratings
Version history
Last update:
‎03-24-2022 04:54 PM
Updated by: