DES-N1968 Considering an 8-bit MCU- Think Again. Learn the Clear Advantages of Why and How LPC MCUs Based on Cortex-M0-M0 Cores Bring Significant Value to Embedded Applications

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

DES-N1968 Considering an 8-bit MCU- Think Again. Learn the Clear Advantages of Why and How LPC MCUs Based on Cortex-M0-M0 Cores Bring Significant Value to Embedded Applications

DES-N1968 Considering an 8-bit MCU- Think Again. Learn the Clear Advantages of Why and How LPC MCUs Based on Cortex-M0-M0 Cores Bring Significant Value to Embedded Applications

We will walk you through the key features of the LPC800 and LPC1100 product series and how these low-power, low-cost MCUs bring numerous advantages over your 8-bit architecture. In this session, we will discuss bridge from 8-bit to 32-bit applications using the LPC800 and LPC1100. Customers can expect 8-bit simplicity, real-time performance, and better code density with easy-to-use tools while maintaining lower power at a much lower cost. NXP delivers all the key ingredients that embedded engineers need for successful USB application development.

标签 (1)
附件
无评分
版本历史
最后更新:
‎05-25-2016 09:30 AM
更新人: