NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Description The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach. Block Diagram   Products Category Name 1: Microcontroller Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.   Features Features Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems CAN physical layer High-resolution mixed signal: 12-bit resolution ADC 16ns resolution PWM and Timer Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5090.pdf Using the S12ZVC Device for Industrial Applications https://www.nxp.com/docs/en/application-note/AN4851.pdf Using the High-Resolution Timer and PWM in the S12ZVC   Related Software Related Software URL https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip  Tools Tools URL VLG-MC9S12ZVC Evaluation Board | NXP  Related Demos from Communities URL List of MagniV and S12(X) Examples and Documents  List of MagniV S12(X) Application notes  S12 / MagniV Microcontrollers  CodeWarrior Development Tools  NXP Model-Based Design Tools 
記事全体を表示
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
記事全体を表示
引言 FRDM-KW36包含带有32 kHz晶体振荡器的RTC模块。此模块为以极低功耗模式运行的MCU生成32 kHz时钟源。该振荡器包括一组用作CLOAD的可编程电容器。改变这些电容器的值可以改变振荡器提供的频率。 此可配置电容的范围为0 pF(禁用电容器组)至30 pF,步长为2 pF。 这些值是通过组合启用的电容器获得的。可用值为2 pF,4 pF,8 pF和16 pF。可以完成这四个数值的任意组合。如果可以使用外部电容器,建议禁用这些内部电容器(清除RTC控制寄存器SFR中的SC2P,SC4P,SCS8和SC16位)。 要调整振荡器提供的频率,必须首先能够测量该频率。使用频率计数器将是非常好的,因为它提供了比示波器更精确的测量。您还需要输出振荡器频率。要输出振荡器频率,以任意一个蓝牙演示应用程序为例,您应该执行以下操作: 调整频率示例 本示例将利用Connectivity Software Stack中的心率传感器演示(freertos版本),并假定开发人员具有从SDK到IDE导入或打开项目的知识。 1.从SDK中打开或克隆“心率传感器”项目。 2.在工作区的board文件夹中找到board.c和board.h文件。 3.如下图所示在board.h文件中声明一个void函数。该函数将RTC管脚复用设置为输出到PTB3并能够测量频率。 4. 如下所示在board.c文件中开发BOARD_EnableRtcClkOut函数。 5. 代码如下: 6. 在BOARD_BootClockRUN(board.c文件)之后立即在hardware_init函数中调用BOARD_EnableRtcClkOut函数。 7. 在工作区的board文件夹中找到clock_config.c文件。 8. 在文件顶部添加以下定义。 9. 在BOARD_BootClockRUN函数内部(也在clock_config.c文件中)搜索对函数的CLOCK_CONFIG_EnableRtcOsc调用,然后通过上述任意定义来编辑变量。 10. 最后,在项目源文件夹中的“ preinclude.h”文件中禁用低功耗选项和LED支持: 此时,您可以在PTB3中进行测量,并使用频率计数器进行频率调整。每次对电路板进行编程时,都需要执行POR以获得正确的测量。下表是从FRDM-KW36板版本B获得的,可用作调整频率的参考。 请注意,电容不仅由启用的内部电容组成,还包括封装,内部走线,芯片焊盘和PCB走线中的寄生电容。因此,尽管下面给出的参考测量值应接近实际值,但您还应该在电路板上进行测量,以确保频率是专门针对您的电路板和布局进行调整的。 Labels:KW   KW35 | 36 kinetis kw36a
記事全体を表示
本文说明S32G3 M7核Standby MCAL demo 详细情况及定制,并在进入Standby之前 调用QSPI 接口将QSPI NOR flash配置进入 deep power down模式,以节省用电。 目录 1    参考资料说明... 2 2    G2和G3 Demo的区别... 2 3    G3 MCAL Demo的实现... 4 3.1  修改UART驱动... 4 3.2  实现时钟关闭代码... 4 3.3  配置电源模式切换驱动... 5 3.4  配置唤醒源... 5 3.5  加入PMIC驱动... 6 3.6  主函数逻辑实现... 7 3.7  运行测试... 7 3.8  未来开发计划... 8 4    将QSPI NOR设置进入Deep Power Down模式... 8 4.1  Fls层的修改... 10 4.2  中间层的修改... 10 4.3  QSPI_IP层的修改... 13 4.4  主测试函数调用... 16 4.5  Fls驱动的测试... 17 5    将Deep Power Down功能集成到STANDBY工程中并测试    18 5.1  EB配置... 18 5.2  主测试函数与编译修改... 20 5.3  运行测试... 21
記事全体を表示
本文探讨了如何解决i.MX8MP EMC测试遇到的问题,主要针对辐射超标问题。除了硬件方案,着重探讨了LVDS展频等软件方案。
記事全体を表示
ASH WARE's Andy Klump demonstrates a ETPU simulator as well as an MC33816 simulator at the FTF Americas 2014. Both simulators are popular in the automotive industry.       Features Demo of eTPU and MC33816 simulator. Both simulators are popular in the automotive industry Develop software in state machine visual tool Waveform window allows users to visualize different states using analog signals, single step, break points, etc. Featured NXP Products eTPU MC33816 Links Ash Ware  
記事全体を表示
Demo Owner: Andrew Patterson Mentor Graphics' Andrew Patterson demonstrates AUTOSAR and vehicle network design using Mentor Embedded design tools and run-time software on MCUs. Also showcased is combining infotainment and instrument cluster solutions on i.MX 6 series applications processors.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282653864001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Showcasing the setup of a typical car entertainment system Android Jelly Bean OS on an i.MX6 with Wi-Fi enable It can behave as an access point so other smart devices can connect or as a client and reach out to external networks Instrument cluster display running Linux clients with various applications that can connect to the car Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Mentor Graphics  
記事全体を表示
Demo Owner: Dominic Selvaraj Firstview Consultants' Dominic Selvaraj demonstrates a custom dashboard application for an 18-wheel truck using i.MX 6 processor at the FTF Americas 2014.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651084001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Showcasing a secondary dashboard application for 18 wheeler trucks The dashboard features a touchscreen interface and runs Android operating system It has 4 cameras in a model truck (360 view around the vehicle) The gauges have been transformed into virtual gauges driven by vector graphics Co-pilot navigation and multimedia radio on vehicle   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Firstview  
記事全体を表示
Demo The i.MX 6UltraLite SABRE CPU boards and base boards, powered by the ultra-efficient ARM Cortex-A7 core, showcase the i.MX 6UltraLite running the Linux OS with low run-current and simple power supply circuit.SABRE CPU and base board running Linux OS   SABRE CPU and base board running Linux OS Low run-current and simple power supply circuit Attached EVM card demonstrates the payment card interface compatibility Featured NXP Product i.MX 6UltraLite Applications Processor|NXP i.MX Applications Processors|ARM® Cores|NXP   Other
記事全体を表示
Demo This Quadrocopter demo will use multiple MCU's from S12 MagniV family showcasing the value delivered from high voltage analog integration and industry proven S12Z core and efficiently enabling high speed BLDC control. Now even, going beyond the traditional automotive applications to cover emerging applications such as drones.   High-performance and industry proven S12(Z) MCU for BLDC/DC motor control, sensors and actuators High voltage analog integrations: LIN/CAN Phy, MOSFET gate drive units, LSD/HSDs, op-amps/PGAs Reduced PCB size and cost while improving manufacturing relability Featured NXP Product Auto & Industrial Mixed Signal MCUs|MagniV|NXP
記事全体を表示
本文说明如何配置MCAL ICU模块为GPIO Input。 默认的MCAL ICU模块是使用FTM输入为示例的。 本文采用软件版本为MCAL RTD 4.0.2 目录 1    背景与资料说明... 2 1.1  背景说明... 2 1.2  所需资料说明... 2 2    创建ICU工程... 3 2.1  打开工程... 3 2.2  编译与运行... 3 2.3  默认工程说明... 4 3    增加GPIO输入支持... 6 3.1  修改说明... 6 3.2  修改Port模块... 6 3.3  修改ICU模块... 7 3.4  Platform模块... 8 3.5  主测试程序修改... 9 3.6  测试结果... 10
記事全体を表示
本文说明了S32G如何储存mac地址,包括dts保存,systemd指定和fuse保存的办法: 目录 1 需要的软件................................................................. 2 2 背景说明 .................................................................... 2 3 PFE eMAC MAC地址说明 ......................................... 2 3.1 DTS配置 ................................................................. 2 3.2 源代码说明 ............................................................. 3 3.3 测试 ........................................................................ 4 4 GMAC0 MAC地址说明 .............................................. 4 4.1 DTS配置 ................................................................. 4 4.2 源代码说明 ............................................................. 4 4.3 SystemD脚本 ......................................................... 5 4.4 固定GMAC MAC地址的修改办法 ........................... 6 5 用Uboot命令烧写FUSE MAC地址项 .......................... 7 6 修改为从fuse中获得GMAC0 MAC地址 ...................... 9 6.1 Uboot代码修改 ....................................................... 9 6.2 Uboot写MAC寄存器说明 ...................................... 10 6.3 测试 ...................................................................... 10  
記事全体を表示
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
記事全体を表示
本文说明在S32G上如何修改eMMC时钟,来避开200Mhz的或及倍频的频率EMI干扰检查点。 目录 1    背景说明和需要的资料... 2 1.1  背景说明... 2 1.2  需要的资料... 2 2    eMMC的硬件连接... 3 3    eMMC时钟初始化方法... 4 3.1  eMMC时钟源说明及修改目标... 4 3.2  M7+Bootloader方法(可选项) 6 3.3  ATF初始化方法... 7 4    修改eMMC时钟... 9 4.1  ATF的修改... 9 4.2  Uboot相关的修改... 9 4.3  非整除时钟的修改考虑... 10 5    测试结果... 11 update to V2,增加分数分频: 6    分数分频... 13 6.1  调试方法... 13 6.2  代码修改... 14 6.3   测试结果   15
記事全体を表示
Dear All: Customer has encountered eMMC boot failure issue in their i.MX8X platform, finally we confirmed this issue related to external pull-up resistors on DAT0~7 and CMD pins to comply with eMMC SPEC. Please refer to attached "Case Study-i.MX8X boards eMMC boot failure issue.pdf". Thanks.
記事全体を表示
Description With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services. T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide: Traffic data acquisition Travel track record Information and entertainment services such as navigation, news, weather and other information push Vehicle fault monitoring Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop) Driving behavior analysis 4G wireless hotspot sharing and other services Features EMC controller support SDRAM CAN controller (from more than 2 CH to more than 3 CH) Small package (from LQFP to BGA) More I/O pins (more UART, SPI, I2C). Low power (GPIO wakeup and RTC wakeup) Cost effective Block Diagram Products Category Name 1: MCU Product URL 1 LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP  Product Description 1 The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C. Product URL 2 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 2 The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT. Category Name 2: Transceiver Product URL 1 TJA1041A | High-Speed CAN transceiver | NXP  Product Description 1 The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). Product URL 2 TJA1043 | High Speed CAN transceiver | NXP  Product Description 2 The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Product URL 3 TJA1051 | High-speed CAN Transceiver | NXP  Product Description 3 The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Category Name 3: Peripherals Product URL 1 MC33972 | MSDI with Suppressed Wakeup | NXP  Product Description 1 The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. This device also features a 22-to-1 analog multiplexer for reading inputs as analog. Product URL 2 Tiny Real-Time Clock/calendar | NXP  Product Description 2 The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. Product URL 3 ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP  Product Description 3 The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity. Product URL 4 High-speed CAN core system basis chip | NXP  Product Description 4 The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface. Tools Product Link OM13001: EA LPC1788 Evaluation Board EA LPC1788 Evaluation Board | NXP  LPC54S018M-EVK: LPCXpresso54S018M Development Board LPCXpresso54S018M Development Board | NXP  OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATL Demoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP  Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer FXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
記事全体を表示
Description Application demo uses a model trained off the MNIST dataset to recognize individual handwritten digits written on the touch sensitive LCD screen. Thie model conversion can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Products Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP  4.3" LCD Panel 4.3" LCD Panel RK043FN02H-CT | NXP 
記事全体を表示
Description Application demo recognizes 10 keywords: "yes", "no", "up", "down", "left", "right", "on", "off", "stop", "go" spoken into the on-board microphone. Use terminal output - 115200 baud - to see results. This demo was created as part of hands-on lab demonstrating model conversion which can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Product Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP 
記事全体を表示
Connected mobility: Phones, drones and connected automobiles The number of people living in cities is expected to double by 2050, meaning congestion and pollution will increasingly be a problem for city dwellers. As a result, the cities of the future will demand smarter solutions for urban living such as intelligent traffic management solutions and connected vehicles, including drones. This transformation is already well underway. Innovations are helping to create a more entertaining, customised experience for consumers as well as making transport, on the land and in the air, safer and easier. But this is just the beginning, let NXP Semiconductors, pioneers of the connected car, give you a glimpse of the future of urban transport and the technology that will enable it   Reveal: 2016 Rinspeed Etos Concept Car - YouTube 
記事全体を表示
Demo This demo shows the wide voltage operating range of the AXPnT Translator family. An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails. This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators     Features: Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry) Based on ultra-lower power AXP Logic family   _______________________________________________________________________________________________________   Featured NXP Products: NXP's AXP Translators _______________________________________________________________________________________________________     SP02
記事全体を表示