Sub-GHz Remote Control Dimmer: KW01 IEEE 802.15.4 Reference Design

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Sub-GHz Remote Control Dimmer: KW01 IEEE 802.15.4 Reference Design

Sub-GHz Remote Control Dimmer: KW01 IEEE 802.15.4 Reference Design

Overview

The Sub-GHz Remote Control Dimmer reference design based on the MKW01Z128 MCU operates in a custom IEEE 802.15.4 star network for home automation applications. Users can control various RGB bulbs connected to a network using the KW01-RCD-RD board as a remote control. Controlled devices are USB-KW019032 boards, and each board simulates an RGB bulb in a GUI.

Features

  • Low-cost MKW01Z128 sub-1GHz wireless node solution with an FSK, GFSK, MSK or OOK modulation-capable transceiver
  • Reference design area with small footprint, low-cost RF node
    • Unbalanced input/output port
    • Flexible RF-Front End for different bands operation
    • Programmable output power from -18 dBm to +13 dBm in 1dB steps (RFIO output)
  • Integrated dual band chip antenna for 800MHz and 900MHz ISM bands
  • Micro-miniature coaxial connector (MMCX) for conducted RF measurements

Block Diagram

REMOTE-CONTROL-DIMER-BD.png

Board

RCD_top.jpg

RCD_bottom.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-12-2020 09:34 AM
更新者: