NXP’s Motion Control and Robotics solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion control and robotics applications.
This solution is based on an i.MX RT1050, which controls four steppers motors that activates the different kind of movement of the robotic arm for the 3D printer to function.
This solution also counts with the FreeMASTER GUI for easy debugging and a better presentation and control of the system.
Our robust product portfolio makes motor and robotics control more precise, secure and effective for the creation of end-products with applications like:
Category | MCU |
Product URL | i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core |
Product Description | The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. |
Category | Motor Driver |
Product URL | GD3000: 3-Phase Brushless Motor Pre-Driver |
Product Description | The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs. |
Category | Power Management |
Product URL | PCA9412: 3.0 MHz, 300 mA, DC-to-DC boost converter |
Product Description | The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters. |