RDMPC8349EOIB: MPC8349E-mITX Office-in-a-Box Reference Platform

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RDMPC8349EOIB: MPC8349E-mITX Office-in-a-Box Reference Platform

RDMPC8349EOIB: MPC8349E-mITX Office-in-a-Box Reference Platform

Overview

NXP® and Jungo Ltd. collaborated to deliver an Office-in-a-Box reference platform for the small-to-medium business (SMB) multi-service gateway market. The platform blends Jungo's field OpenSMB software with the NXP MPC8349E mITX reference board. The board features the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and Vitesse's SparX Gigabit Ethernet switch technology.

The MPC8349E-mITX reference platform and Jungo's software provide a complete and integrated solution for designing SMB gateways. Create a fully functional gateway within minutes, using the hardware/software reference design.

Features

MPC8349E mITX Office in a Box Reference Platform features:

In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features:

  • 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch
  • Four-port USB 2.0 interface
  • On-board 4-port PCI serial advanced technology attachment (SATA) controller
  • 32-bit PCI slot, and a 32-bit MiniPCI slot
  • FLASH memory slot
  • Robust memory subsystem
  • Two-port RS-232C interface
  • Power supply
  • SATA hard drive


Jungo Software Features:

  • OpenRG/OpenSMB Modules
    • Routing and bridging
    • Networking applications
    • Network Address Translator (NAT)/Network Address Protocol Translator (NAPT)
    • Web-based management
    • Simple Network Management Protocol (SNMP)
    • Remote firmware update
    • PPP: PPPoA and PPPoE
    • Firewall and security
    • Content filtering
    • VPN: IPSec, PPTP and L2TP
    • WLAN security: WPA, 802.1x and RADIUS client
    • File server
    • Print server
    • Zero Configuration
    • VLAN
    • IPv6
    • VoIP: H.323, SIP and MGCP
    • TR-069—WAN
    • Zero Configuration
  • Management Protocol
    • TR-064—LAN-side DSL CPE Configuration
    • QoS—End-to-end Quality of Service
    • Dual WAN—Fail-over and load balancing

Block Diagram

RDMPC8349E_OIB_BLKDIA.jpg

Board

RDMPC8349E_OIB_PRDIMG.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-11-2020 10:19 AM
Updated by: