RDDSC56F8xxxPFC: Direct PFC Reference Design using the MC56F8013

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDDSC56F8xxxPFC: Direct PFC Reference Design using the MC56F8013

RDDSC56F8xxxPFC: Direct PFC Reference Design using the MC56F8013

Overview

This reference design deals with the average current mode control of Power Factor Correction (PFC) on the NXP® MC56F8013 digital signal controller (DSC).

  • The application is written for MC56F8013, but can be easy ported into the other members of the MC56F80xx family according to application requirements
  • Both fast current and slow voltage loops are implemented digitally using the DSC and the PFC power switch is controlled directly by the DSC
  • Using direct PFC, we can achieve much better dynamics of the system so the solution is cost-effective
  • The example of such PFC implementation into 3-phase single shunt ACIM vector control is described in this reference design

Features

  • Inner current loop
  • Outer voltage loop
  • Direct PFC algorithm
  • Average current control mode
  • 230VAC Input voltage
  • FreeMASTER control interface
  • Part of the system together with HV AC/BLDC Power Stage dedicated for Motor Control Applications
  • Maximal output power 750W
  • Fault protection:
    • Input over-current fault protection
    • Input under-voltage fault protection
    • Input over-voltage fault protection
    • DC-Bus under-voltage fault protection
    • DC-Bus over-voltage fault protection

Block Diagram

56F8XXXPFCBD.gif

Board

56F8XXXPFCDEMO.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-09-2020 07:06 PM
更新者: