RD56F801XPMSMBLDC: PMSM and BLDC Sensorless Motor Control Reference Design using the 56F801X

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD56F801XPMSMBLDC: PMSM and BLDC Sensorless Motor Control Reference Design using the 56F801X

RD56F801XPMSMBLDC: PMSM and BLDC Sensorless Motor Control Reference Design using the 56F801X

Overview

This reference design of a 3-phase Permanent Magnet Synchronous Motor (PMSM) sensorless vector control drive and a Brushless DC (BLDC) Motor drive without position encoder coupled to the motor shaft uses the NXP® 56F8013 with Processor Expert® software support.

  • PMSM/BLDC motor are excellent choices for many appliances and industrial applications that require low cost and high-performance variable speed operation
  • This design will employ sensorless FOC to control a PMSM and a sensorless algorithm to control BLDC
  • The hardware design supports both motor types with the algorithms fully implemented digitally via software running on the 56F8013 DSC

Features

General:

  • For PMSM the motor control algorithm employs Field-Oriented Control (FOC). The power stage switches are controlled by means of Space Vector Pulse Width Modulation (SVPWM)
  • The feedback hardware elements are limited to the motor stator phase currents and the bus voltage. No position information devices or stator flux measurement are used; sensorless speed methods are employed
  • The Motor is capable of forward and reverse rotation and has a speed range of 500rpm to 6000rpm
  • The user controls motion profiles, rotation direction, and speed. The RS-232 communication supports further R&D by enabling the easy tuning of control parameters
  • The motor drive system is designed to create minimal acoustic noise
  • Active power factor correction which reduces the negative effects of the load on the power grid in conducted noise and imaginary power
  • Design is low cost

General Benefits:

  • Improved End System Performance
  • Energy savings
  • Quieter operation
  • Improved EMI performance
  • System Cost savings
  • Enhanced Reliability

Performance:

  • Input voltage: 85 ~265VAC
  • Input frequency: 45 ~65HZ
  • Rating bus voltage: 350V
  • Rating output power: 500W
  • Switch frequency of PFC switch: 100KHZ
  • Switch frequency of inverter: 10KHZ
  • Power factor: >95%
  • Efficiency: >90%

Communications:

  • RS232 port for communication with optoisolation

Visual Interface:

  • Multi-segment LED indicators

Block Diagram

RD56F801XPMSMBLDCBD.jpg

Board

RD56F801XPMSMBLDCIMG.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-09-2020 07:45 PM
Updated by: