Gaming Headset

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Gaming Headset

Gaming Headset

Overview

 

As gaming application needs real time, quick and fast reaction, user would like to have low latency solution for gaming application. Existing BT solution has higher latency. Also power consumption is critical in the design with limited battery capacity.

NXP’s gaming headset solution combined with low latency and lower power consumption than competitors. We provide two platforms. One use KL27 MCU and the other one use LPC5528 MCU as processor. The key different feature between these two MCU platform is the audio resolution support.

KL27 platform supports 48K sampling rate and LPC5528 platform supports USB audio up to 96K sampling rate. We design USB dongle and headset side solution, either module or Arduino interface H/W design. Also PMIC is important in the headset side. NXP can provide MCU, BLE and PMIC for this application.

Block Diagram

Block-Diagram-Gaming-Headset-Dongle-PNG.pngBlock-Diagram-Gaming-Headset-KL27-PNG.pngBlock-Diagram-Gaming-Headset-LPC5528-PNG.png

Products

Category MCU
Product URL 1 KL2x: Kinetis® KL2x-72/96 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+... 
Product Description 1 The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series.
Product URL 2 LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family 
Product Description 2 The LPC552x/S2x MCU family further expands the world’s first general purpose Cortex-M33-based MCU series

 

Category Power Management
Product URL PCA9420: PMIC for Low Power Applications 
Product Description The PCA9420 is a highly integrated Power Management IC (PMIC), targeted to provide power management solution for low-power microcontroller applications or other similar applications powered by Li-ion battery.

 

Category Wireless
Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone 
Product Description

The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.

Labels (3)
No ratings
Version history
Last update:
‎12-03-2020 10:40 PM
Updated by: