Integrate Cloud Connectivity with Kinetis and MQX

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Integrate Cloud Connectivity with Kinetis and MQX

1,227 次查看
mikeorohrmoser
Contributor II

We have recently released the iDigi Connector for MQX™ that enables secure and scalable iDigi Device Cloud connectivty for Kinetis microcontrollers utilizing the CodeWarrior and MQX development platform. The iDigi Connector for Freescale MQX is a set of footprint-optimized libraries, CW plug-ins, MQX samples and tools designed for cloud-enabled application developement on TWR-K60N512 (and other) kits running CodeWarrior 10.2 and MQX 3.8.

Cloud connectivity allows you to build connected products, whether they are new or existing ones, generating new service revenue streams and offering product service/reliability and business process efficiency improvements. For example, cloud connectivity can dramatically streamline product rollouts (remote setup/troubleshooting), create new preventive maintenance services (remote system status/health altering/monitoring, including remote firmware upgrades), product performance analytics (how is the end-product used/utilized) or proactive supply replenishment (refills, anyone?) options – all remotely as part of your MQX application with the complete capabilities of cloud-based application, enterprise system and mobile device (phone, tablet) integration.

With specific focus on ease-of-use, the iDigi Connector for MQX offers an fully integrated cloud enabled product development experience, include remote device management and two-way data exchange for M2M applications. Take a look and give it a try. Signing up for a iDigi Device Cloud development account is completely free.

Visit iDigi® M2M Solution for Kinetis MCUs Product Summary Page to download the free iDigi Connector for MQX.

You can also find more information about the iDigi Device Cloud by clicking iDigi Device Cloud

Let us know if you have any questions. We would love to hear from you.

标签 (1)
0 项奖励
回复
0 回复数