/* * Queue.h * * Created on: May 28, 2015 * Author: ShuLizhong */ #ifndef QUEUE_H_ #define QUEUE_H_ #ifdef _cplusplus extern "C" { #endif /*If you want to change the queue type(QUEUE_TYPE) and queue max size(QUEUE_MAX_SIZE), you should define it at front of include queue.h file. eg: ******in xxx.h file***** code**** #define QUEUE_TYPE Other type(unsigned int) #define QUEUE_MAX_SIZE Other size(100) #include "qeue.h" code**** */ #ifndef QUEUE_TYPE #define QUEUE_TYPE unsigned char #endif #ifndef QUEUE_MAX_SIZE #define QUEUE_MAX_SIZE 100 #endif #define bool unsigned int typedef enum { OK, FULL, EMPTY }QUEUE_STATUS; typedef struct { unsigned int tail; unsigned int head; unsigned int size; unsigned int length; QUEUE_TYPE data[QUEUE_MAX_SIZE]; }Queue_tag,*pQueue_tag; __inline void InitQueue(pQueue_tag q) { q->tail = q->head = q->size = 0; q->length = QUEUE_MAX_SIZE; } __inline QUEUE_STATUS EnQueue(pQueue_tag q,QUEUE_TYPE data) { if(q->size++ == QUEUE_MAX_SIZE) return FULL; q->data[q->tail] = data; q->tail = (q->tail+1) % QUEUE_MAX_SIZE; return OK; } __inline QUEUE_STATUS DeQueue(pQueue_tag q, QUEUE_TYPE *data) { if(q->size-- == 0) return EMPTY; *data = q->data[q->head]; q->head = (q->head+1) % QUEUE_MAX_SIZE; return OK; } __inline bool IsQueueEmpty(pQueue_tag q) { return q->size == 0; } __inline bool IsQueueFull(pQueue_tag q) { return q->size == QUEUE_MAX_SIZE; } __inline unsigned int GetQueueSize(pQueue_tag q) { return q->size; } __inline unsigned int GetQueueLength(pQueue_tag q) { return q->length; } /*__inline unsigned int DeMoreBytesFromQueue(pQueue_tag q,QUEUE_TYPE *data,unsigned int len) { unsigned int i = 0; len++; return 0; }*/ #ifdef _cplusplus } #endif #endif /* QUEUE_H_ */
View full article