******************************************************************************** * Detailed Description: * * * This example shows synchronization between eTimer, CTU and ADC modules. * The eTimer0 module timer 2 is initialized to generate PWM signal, and rising edge * of this signal is used to generate trigger signal for CTU module. The CTU module * use one command list with 4 ADC_0 channels. Single conversion mode is used, * so ADC0 ch0, ch1, ch2 and ch3 are sampled. * ------------------------------------------------------------------------------ * Test HW: MPC57xx * Maskset: 1N65H * Target : internal_FLASH * Fsys: 200 MHz PLL with 40 MHz crystal reference * * EVB connection: * * P8.1 - A[0] .. GPIO output, used to see CTU-ADC ISR period * P9.1 - B[7] .. ADC0 AN[0] input * P9.2 - B[8] .. ADC0 AN[1] input * P16.4 - I[3] .. CTU0 EXT TRG output * * see CTU0 EXT TRG output signal (toggle on each trigger) on P16.4 with respect of eTimer PWM signals. * ********************************************************************************
查看全文