Example MPC5777C External SRAM_test GHS714

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Example MPC5777C External SRAM_test GHS714

Example MPC5777C External SRAM_test GHS714

********************************************************************************
* Detailed Description:
* Application performs basic initialization then it initializes EBI for external
* SRAM connected to MPC5777C-516DS and test it by write and read of block of
* data.
*
* ------------------------------------------------------------------------------
* Test HW:         MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU:             PPC5777CMM03 3N45H
* Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger:        Lauterbach Trace32
* Target:          internal_FLASH
* Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection:  jumper J4 on position 1-2 (choosing CS0)
*
********************************************************************************

添付
評価なし
バージョン履歴
最終更新日:
‎02-07-2023 06:03 AM
更新者: