Dear NXP Team,
We are working with a customer developing an air-cooling system using a 24 V, 3.47 A motor.
We have successfully completed a demonstration using sensorless FOC-based motor control. The customer now wants to integrate Hall sensors for rotor position detection using the FRDM-MCXA156 EVK (control card) with the FRDM-MC-LVPMSM (power card).
Could you please suggest a suitable reference firmware or application example for implementing Hall sensor-based motor control on this hardware combination?
I reviewed the Hall-sensored BLDC example for the LPC55S36 available on GitHub.
However, I could not locate the corresponding FreeMASTER configuration file (.pmpx) for this example.
Could you please help us with the following?
Reference firmware for Hall sensor integration on the FRDM-MCXA156 with the FRDM-MC-LVPMSM.
The corresponding FreeMASTER project/configuration file (.pmpx), if available.
Relevant application notes, training materials, or implementation guides for integrating Hall sensor feedback into an existing sensorless FOC project Based on FRDM-MCXA156 EVK.
Your technical guidance and recommendations would be greatly appreciated.
Best Regards
Darshan J L
WPG India