We have got the TJA1410 10Base-T1S hardware module, and FRDM-MCXA577 also contain TJA1410 10BASE-T1S Digital PHY from below official link, could you support the 10Base-T1S demo example code? Thanks.
MCX A5 Series: 240 MHz Arm® Cortex®-M33 MCUs with Advanced Connectivity, Security and Rich Integrati...
MCX A5 combines a 240 MHz Arm® Cortex®-M33 core with up to 2 MB Flash and 640 kB SRAM with advanced connectivity, rich analog integration, versatile serial interfaces and enhanced security capabilities. Integrated 10/100M Ethernet MAC and 10BASE-T1S (TJA1410) digital PHY helps simplify industrial networking, delivering the performance and integration needed to build reliable, connected and secure next-generation industrial and IoT systems. Along with our TJJF1410 10BASE-T1S PMD transceiver, NXP provides a complete system solution for the last mile Ethernet networking.