Electric motors drive motion in all kinds of applications, from washing machines and exercise treadmills to the HVAC (heating, ventilation, and air conditioning) systems in commercial buildings. The drawback is that they can consume quite a bit of energy. Refrigeration for homes and offices accounts for nearly 10% of the world's energy usage, and roughly 60% of all the electrical power generated in the US is consumed by electric motors.
Designers are using 32-bit MCUs to add sophisticated motor control to their systems, and thereby improving efficiency, reducing cost, and saving energy. In consumer appliances, for example, the trend is away from motors that cycle on and off (and require high starting torque) and more toward smaller, electrically-controlled motors that operate continuously, at a slower speed, and adapt their torque (and speed) to maintain the desired performance. These new, electrically-controlled motors save power and, as an added bonus, reduce maintenance and extend service life because they use fewer mechanical components.
Design challenges for electric motors include finding ways to improve accuracy, increase speed, reduce power consumption, limit electromagnetic interference (EMI), lower cost, and expand the number of tasks the system can perform. NXP's 32-bit ARM MCUs meet all of these challenges. They offer ample performance with integrated options specially tailored to motor control:
Many of today's motor-control applications use 8- or 16-bit MCUs or DSPs. Designers looking to upgrade to 32-bit performance will find plenty of choices in NXP's portfolio. Our MCUs offer a range of motor-control options, in a wide variety of formats:
Below, are NXP's ARM MCUs featuring dedicated PWMs for motor control and Quadrature Encoder Interfaces (QEIs):
| Product(s) | ARM Core | Motor Control PWM (# Channels) | Quadrature Encoder Interface | State Configurable Timer |
| LPC43xx | Cortex-M4 | 9 | X | X |
| LPC18xx | Cortex-M3 | 9 | X | X |
| LPC17xx | Cortex-M3 | 6 | X | |
| LPC32x0 | ARM926EJ | 9 | ||
| LPC29xx | ARM968E-S | 24 | X |
Click here for more information: ARM Cortex-M3 Core MCUs
Click here for more information: ARM9 Core MCUs
The LPCXpresso Motor Control Kit, developed in partnership with Embedded Artists, is ideal for prototyping your motor control project or when you wish to learn more about motor control. The board can be directly controlled by LPCXpresso LPC1114/LPC1343/LPC1768 target boards. With this universal platform, it is possible to control BLDC, BLAC, stepper, and dual-brushed DC motors. The kit comes with the LPCXpresso Motor Control Board, an LPCXpresso LPC1114 target board with LPC-Link JTAG (supported by the LPCXpresso IDE), a BLDC motor with hall sensors, and a 24V/60W power supply. The kit is available through NXP's distribution network.
Software from NXP referenced on this page is provided AS-IS by NXP Semiconductors. NXP Semiconductors does not support or warrant the software contained herein for any purpose other than for informational use.