NXP Cortex-M0 Microcontrollers target 8/16-bit Applications

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Cortex-M0 Microcontrollers target 8/16-bit Applications

568件の閲覧回数
lpcware
NXP Employee
NXP Employee
Content originally posted in LPCWare by rmteo on Tue Nov 01 07:46:39 MST 2011
http://www.nxp.com/news/press-releases/2011/10/nxp-cortex-m0-microcontrollers-in-high-volume-tssop-a...

Quote:
NXP Semiconductors N.V. (NASDAQ: NXPI) today announced the availability  of new low-pin-count package options – SO20, TSSOP20, TSSOP28 and DIP28 –  for its market-leading ARM® Cortex™-M0 LPC1100  family of microcontrollers. The new LPC111x devices are the world’s  first 32-bit ARM microcontrollers in low-pin-count packages, and open  the door for a broader range of applications previously closed to  typical 32-bit MCUs due to package footprint or manufacturing  constraints. Target applications include human interface devices (HID),  consumer electronics, alarm systems, small appliances and simple motor  control, among many others. Starting at $0.49, NXP’s low-pin-count  devices deliver 50 MIPS of performance compared to the 1 to 5 MIPS  performance typical of 8/16-bit MCUs, at a highly competitive price  point enabled by NXP’s exceptional capacity in manufacturing high-volume  commodity packages.

0 件の賞賛
返信
0 返答(返信)